| Elesa Standards | Main dimensions | Mounting holes | F1 | F2 | L1 | L2 | Weight |
|---|
| Code | Description | L | f | D | h | h4 | B | l1 | f1 | d2 | h3 | d | d1 | h1 | h2 | [lbf] [N] | [lbf] [N] | [ft·lb] [J] | [ft·lb] [J] | lbs g |
|---|
| 260531-* | EBR.150-8-* | 6.3 160 | 5.2±0.02 132±0.5 | 1.1 28 | 1.73 44 | 2.2 56 | 0.33 8.5 | 3.5 89 | 0.71 18 | 0.24 6 | 0.63 16 | 0.33 8.5 | 0.53 13.5 | 0.39 10 | 1.18 30 | 627 2800 | 650 2900 | 26 35 | 6 8 | 0.198 90 |
* Complete the code and the description of the standard item needed by adding the index of the colour of the caps (C1,....,C6) ex: 260531-C2 EBR.150-8-C2.
| Code | Description | Caps for |
|---|
| 29831-* | ECA.B1-* | - EBR.150 |
* Complete the code and the description by adding the index of the colour (C1,....,C6).
Material
Glass-fibre reinforced polyamide based (PA) technopolymer with security anti-intrusion-profiled slot. Resistant to solvents, oils, greases and other chemical agents.
Colour
Grey-black, matte finish.
Safety locking device
Button: technopolymer, red colour.
Pin: AISI 304 stainless steel.
Caps
Technopolymer in Ergostyle colours, matte finish. Supplied not assembled, press-fit assembly, removable by a screwdriver.
Available also as accessories sold separately (see caps table).
Assembly
Through holes for cylindrical head screws with hexagon socket.
Key (to order separately)
-
CSN. (code 6951): acetal resin based (POM) technopolymer fold-away key, red colour, anti-intrusion-profiled stainless steel insert.
-
CSF. (code 6952): polyamide based (PA) technopolymer ball key, red colour, anti-intrusion-profiled stainless steel insert.
On request and for sufficient quantities the security keys can be supplied in black.
Functioning of the safety device
EBR. handle with safety locking device has been designed to be opened only by authorised people, provided with the proper key.
1.
Locking: press the locking button until the red part of it disappears completely into the body and the device snaps.
Warning: be sure the key is not inserted during locking operations. 2.
Opening: insert the key (without turning it) and make the device snap.
Features and applications
AISI 304 stainless steel, thanks to its high resistance to corrosion, allows the application of these handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.
Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.