CKE.
Locking bolt
ELESA Original design
CKE. - Locking bolt
RoHS status
CKE. - Locking bolt
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holesWeight
CodeDescriptionBLL1L2L3L4ff1f2Hh1h2h3dd1h4h5hlbs
g
7901CKE.40 CH-52.11
53.5
1.57
40
0.71
18
1.02
26
0.16
4
1.18
30
1.02
26
1.5
38
1.22-1.65
31-42
1.22
31
1.02
26
0.47
12
0.69
17.5
0.22
5.5
0.39
10
0.24
6
0.39
10
-
-
0.187
85
7905CKE.40 B-M52.11
53.5
1.57
40
0.71
18
1.02
26
0.16
4
1.18
30
1.02
26
1.5
38
1.22-1.65
31-42
1.22
31
1.02
26
0.47
12
0.69
17.5
-
M5
-
-
-
-
-
-
0.24
6
0.22
100
Body
Glass-fibre reinforced polyamide based (PA) technopolymer with security anti-intrusion-profiled slot. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Closing button
Technopolymer, red colour.

Closing lever
AISI 304 stainless steel.

Standard executions
- CKE.40 CH: holes for M5 cylindrical-head screws.
- CKE.40 B: brass bosses, tapped blind holes.

Key (to order separately)
- CSN (code 6951): acetal resin based (POM) technopolymer fold-away key, red colour, anti-intrusion-profiled stainless steel insert.
- CSF (code 6952): polymide based (PA) technopolymer ball key, red colour, anti-intrusion-profiled stainless steel insert.
On request and for sufficient quantities the security keys can be supplied in black.

Functioning of the safety device
CKE. locking bolt has been designed to be opened only by authorised peolpe, provided with the proper key.
1. Locking: press the locking button until the red part of it disappears completely into the body and the device snaps.
Warning: be sure the key is not inserted during locking operations.
2. Unlocking: insert the key (without turning it) and make the device snap.

Locking bolt
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA