M.478
Bridge handle
M.478 - Bridge handle
RoHS status
M.478 - Bridge handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holesF1F2L1L2Weight
CodeDescriptionLflhBl1h1d[lbf]
[N]
[lbf]
[N]
[ft·lb]
[J]
[ft·lb]
[J]
lbs
g
37451M.478/150-66.81
173
5.91±0.02
150±0.5
0.91
23
2.07
52.5
0.35
9
4.45
113
0.35
9
0.24
6
403
1800
1008
4500
13
18
6
8
0.101
46
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, glossy finish.

Assembly
Through holes for screws or rivet.

Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Bridge handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA