M.479
Bridge handle
M.479 - Bridge handle
RoHS status
M.479 - Bridge handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holesF1F2L1L2Weight
CodeDescriptionLflhBl1dpd1h1h2[lbf]
[N]
[lbf]
[N]
[ft·lb]
[J]
[ft·lb]
[J]
lbs
g
37461-*M.479/150-8-*6.81
173
5.2±0.02
132±0.5
0.91
23
2.07
52.5
0.35
9
4.45
113
0.33
8.5
-
-
0.53
13.5
0.33
8.5
0.51
13
470
2100
582
2600
11
15
5
7
0.108
49
37466-*M.479/150 B-M8-*6.81
173
5.2±0.02
132±0.5
0.91
23
2.07
52.5
0.35
9
4.45
113
-
M8
0.47
12
-
-
-
-
-
-
470
2100
582
2600
11
15
5
7
0.126
57
* Complete the code and the description of the standard item needed by adding the index of the colour of the caps (C1,....,C6), ex: 37461-C2 M.479/150-8-C2
CodeDescriptionCaps for
29831-*ECA.B1-*-
M.479/150
* Complete the code and the description adding the index of the colour (C1,....,C6).
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, glossy finish.

Screw covers
Technopolymer in six standard colours, matte finish, press-fit assembly, removable by a screwdriver.
Available also as accessories sold separately (see caps table).

Assembly
M.479/150-8: through holes for cylindrical-head screws with hexagon socket. Screw covers supplied not assembled.
M.479/150 B-M8: brass boss, tapped holes. Screw covers supplied assembled.

Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Bridge handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA