VCTS-Z
Adjustable lobe knobs (with push action)
VCTS-Z - Adjustable lobe knobs (with push action)
RoHS status
VCTS-Z - Adjustable lobe knobs (with push action)
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeTeeth no.Weight
CodeDescriptionDLd1d2l1l2dhzlbs
g
969632VCTS-Z-40 A-5/16-181.57
40
1.46
37
0.71
18
0.53
13.5
0.87
22
0.28
7
5/16-18
-
0.39
10
-
24
0.075
34
969643VCTS-Z-50 A-3/8-161.97
50
1.65
42
0.87
22
0.63
16
0.91
23
0.31
8
3/8-16
-
0.55
14
-
26
0.115
52
Knob
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents. Built-in zinc alloy toothed insert for coupling to the metal clamping element.

Colour
Black, matte finish.

Centre cap
Black technopolymer centre cap. On request and for sufficient quantities, it can be supplied in yellow RAL 1021 (safety) or in other colours, with customised graphic symbols, marks or writings.

Clamping element
Black-oxide steel with threaded hole and toothed element for coupling to the built-in zinc alloy insert, black-oxide steel retaining screw and AISI 302 stainless steel return spring.

Other executions on request
Standard metric holes.

Features and applications
Particularly suitable for all those applications which require the knob to turn freely to avoid that clamping may be accidentally affected.

Instructions
Press the knob to engage the toothing and turn it.
By releasing the knob the spring releases the toothing, thus the knob returns to the free position.

Ergonomy and design
The particular design of this knob follows rigorous ergonomic standards: five-lobe shape, blended radius, well proportioned rim height offer a natural, safe and comfortable grip, allowing the operator to obtain a strong clamping action.

Adjustable lobe knobs (with push action)
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA