LW.A
Vibration-damping levelling elements
LW.A - Vibration-damping levelling elements
RoHS status
LW.A - Vibration-damping levelling elements
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded stemStatic loadStiffnessMax deflectionWeight
CodeDescriptionDD1LL1 minL1 maxd2ds[lbf]
[N]
inch
mm
[N]/[mm]lbs
g
415111LW.A-80-M12x1.25x1203.15
80
2.83
72
5.28
134
1.5
38
1.97
50
2.36
60
-
M12x1.25
0.31x0.31
8x8
1120
5000
0.08
2
560
2500
1.167
530
415121LW.A-120-M16x1.5x1304.72
120
4.29
109
5.91
150
1.77
45
2.28
58
3.15
80
-
M16x1.5
0.35x0.35
9x9
2240
10000
0.1
2.5
896
4000
2.643
1200
415131LW.A-160-M20x1.5x1706.3
160
5.91
150
7.56
192
2.17
55
2.76
70
5.12
130
-
M20x1.5
0.47x0.47
12x12
4480
20000
0.09
2.2
2016
9000
5.837
2650
415141LW.A-200-M20x1.5x1707.87
200
7.32
186
8.11
206
2.56
65
3.15
80
5.12
130
-
M20x1.5
0.47x0.47
12x12
8960
40000
0.11
2.7
3360
15000
9.912
4500
Base
Zinc-plated steel.

Vibration-damping disk
Natural rubber NR, hardness 80 Shore A, black colour, matte finish.

Levelling plate
Zinc-plated steel.

Packing ring
OR in NBR synthetic rubber.

Threaded stem
Zinc-plated steel, supplied not assembled.

Nut and washer
Zinc-plated steel.

Assembly instructions
- Put the base of the vibration-damping element under the machine and insert the stem through the hole (not tapped) in the frame of the machine (fig.1)
- Turn the square end of the stem to take the levelling plate in contact with the machine thus obtaining the levelling required. Then lock with nut and washer (fig.2)

Features and applications
ELESA vibration-damping levelling elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones
- damage at men's health
- noise.

Technical data and guidelines for the selection of vibration-damping levelling elements
1) Basic data required:
- disturbing frequency: the frequency of the disturbing vibration produced by a on-duty machine. In general, it coincides with the number of rotations of the engine [rpm]
- the static load applied to every single vibration-damping element [N]
- the isolation degree required [%]
- damping disk deflection value [mm] under a given load
- the stiffness, that is to say the load that applied to the vibration-damping element, produces a deflection of 1mm [N/mm].

2) How to choose the vibration-damping element:
- with reference to the nomograph (graphic 1), intersect the disturbing frequency value with the isolation degree required (each isolation degree corresponds to a line on the nomograph) and define the deflection (static deflection mm)
- divide the load applied onto the vibration-damping element by the deflection value to obtain the required rigidity of the vibration-damping element
- compare the rigidity obtained with the rigidity shown in the table and choose the vibration-damping element which presents the nearest value (lower) to the calculated one.

3) Check the values obtained:
- the deflection of the vibration-damping element chosen can be obtained in graphic 2 on the basis of the static load.
- intersect the disturbing frequency value with the vibration-damping element deflection value in the nomograph (graphic 1) to obtain the isolation degree offered by the vibration-damping element chosen.
- compare the obtained value with the isolation degree required.

4) Example:
A 80% isolation degree is required.
Conditions of use:
- disturbing frequency = 3,000 rpm; load applied to every levelling element = 4,000 N.
- Graphic 1 shows that with a 3,000 rpm disturbing frequency and an isolation degree of 80%, the deflection obtained is 0.6 mm.
- Divide the load applied by the deflection obtained to define the rigidity required, which is 4,000/0.6= 6,666 N/mm.
- Compare the rigidity value obtained (6,666 N/mm) with the values reported in the table. This value is within the rigidity value reported in the table for LW.A-120 (4,000 N/mm) and LW.A-160 (9,000 N/mm). Choose the vibration-damping element with the lower value that is LW.A-120.
For a further check:
- graphic 2 shows that LW.A-120 (4,000 N/mm) deflection is 1mm.
- by intersecting the deflection value with the disturbing frequency of 3,000 rpm in the nomograph, the isolation degree obtained is 90%.
This value is even greater than the required one; your choice has prooved correct.

Vibration-damping levelling elements
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA