CFR.
Adjustable hinge
FM Design
CFR. - Adjustable hinge
RoHS status
CFR. - Adjustable hinge
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holesWeight
CodeDescriptionLBff1Hh1h2b1dd3d4lbs
g
426431CFR.60 SH-62.36
60
2.95
75
1.34
34
1.65
42
0.63
16
0.37
9.5
0.31
8
1.16
29.5
0.31
8
0.26
6.5
0.49
12.5
0.159
72
Elesa StandardsAXIAL STRENGTHRADIAL STRENGTH90° ANGLED STRENGTHTightening torque
[ft·lbf]
[Nm]
CodeDescriptionMaximum working load Ea
[lbf]
[N]
Maximum working load Er
[lbf]
[N]
Maximum working load E90
[lbf]
[N]
SH
426431CFR.60 SH-6403
1800
605
2700
477
2130
4
5
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Adjusting inserts
Technopolymer, black colour.

Rotation pin
AISI 303 stainless steel.

Assembly
Through holes for M6 countersunk-head screws.

Features and applications
The adjusting inserts (ELESA patent) are designed to compensate limited misalignments of doors. Vertical and horizontal adjustments are both possible by simply setting the orientation of the inserts. The knurling on the hinge body holes and on the rear of the inserts avoid any accidental offset of the coupling during the assembly of the hinge so as to offer a secure mounting. A single product code to compensate vertical, horizontal or both misalignments.

Rotation angle
Max 270°, between 0° and -90° and between 0° and 180°
(0° = condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit (see drawing) so as not to prejudice the hinge mechanical performance.


To choose the convenient type and the right number of hinges for your application, see the Guidelines.

Adjustable hinge
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA