Ergostyle® by ELESA
Conceived for a broad spectrum of applications, typical of new market segments, Ergostyle® elements are destined for hospital and medical equipment and laboratory fittings, office furnishings, leisure and sporting equipment, and, generally, wherever aesthetics and user-friendliness are key requirements for the market success of a product.
A basic feature of the new elements, besides a perfect ergonomic function, is that of adding to the quality and value of the equipment for which they have been designed, by fully blending with it.
All products in the Ergostyle® range are marked by five small dots.
They stand for the five letters in ELESA’s name, an almost imperceptible signature, not to interfere with the brand identify of the product on which it fits.
Be sure to look for them:
a small unobtrusive mark, making a world of difference.
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Mounting holes | F1 | F2 | Weight |
|---|
| Code | Description | L | f | D | h | B | l1 | d | d1 | h1 | h2 | [N] | [N] | lbs g |
|---|
| 260261-* | EBP.140-8-FLX-* | 5.67 144 | 4.61 117 | 1.02 26 | 1.54 39 | 0.33 8.5 | 3.62 92 | 0.33 8.5 | 0.53 13.5 | 0.33 8.5 | 1.04 26.5 | 224 1000 | 224 1000 | 0.123 56 |
| 260361-* | EBP.180-8-FLX-* | 7.01 178 | 5.91 150 | 1.1 28 | 1.77 45 | 0.37 9.5 | 4.8 122 | 0.33 8.5 | 0.53 13.5 | 0.55 14 | 1.26 32 | 224 1000 | 224 1000 | 0.148 67 |
* Complete the code and the description of the standard item needed by adding the index of the colour of the caps (C1,....,C6) ex: 260261-C2 EBP.140-8-FLX-C2
| Code | Description | Caps for |
|---|
| 29831-* | ECA.B1-* | - EBP.140-FLX / EBP.180-FLX |
* Complete the code and the description by adding the index of the colour (C1,....,C6).
Material
Polypropylene based (PP) technopolymer elastomer-added (TPE). Resistant to solvents, oils, greases and other chemical agents.
Colour
Grey-black, matte finish.
Caps
Polyamide based (PA) technopolymer in Ergostyle colours, matte finish. Supplied not assembled, press-fit assembly, removable by a screwdriver. Available also as accessory sold separately (see caps table).
Assembly
Brass bosses with through holes for cylindrical-head screws with hexagon socket.
Features and applications
This handle is suitable for assembly on curved surfaces thanks to its special material which makes it flexible.
It is suitable for applications on curved surfaces with diameters between 11.81 and 31.5 (300 and 800 mm). For diameters exceeding 31.5 (800 mm), EBP. series handle can be used.
Technical data
Tensile stress: F1 and F2 values reported in the table represent the maximum limit value under which EBP.FLX handle can perform elastic deformation.
Impact strength does not apply in this case due to the high elastic features of the product.
All values are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure at ambient temperature.