GN 728.5
Handles
GN 728.5 - Handles
RoHS status
GN 728.5 - Handles
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting holesWeight
CodeDescriptionLfhBll1dd1d2h1h2plbs
g
GN.26621GN 728.5-120-A5.79
147
4.72
120
1.67
42.5
0.31
8
0.89
22.5
4.25
108
-
M6
-
-
-
-
-
-
-
-
7
10
0.579
263
GN.26622GN 728.5-120-B5.79
147
4.72
120
1.67
42.5
0.31
8
0.89
22.5
4.25
108
-
-
0.43
11
0.25
6.4
0.26
6.6
0.51
13
-
-
0.515
234
Material
Stainless steel (precision casting), sand-blasted matte finish.

Assembly
- Execution A: back mounting, tapped blind holes.
- Execution B: front mounting, through holes for cylindrical-head screws with hexagon socket.

Features and applications
The assembly hole centres of executions A and B are equal. Therefore, they can be assembled in pairs opposed to each other (Fig. 1).

Stainless steel, thanks to its high resistance to corrosion, allows the application of these handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA