VLS-SST-p
Security lobe knobs
VLS-SST-p - Security lobe knobs
RoHS status
VLS-SST-p - Security lobe knobs
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded studWeight
CodeDescriptionDLl1d1l2d 6gllbs
g
76621*VLS.55-SST-p-M10x202.17
55
1.3
33
1.26
32
0.75
19
0.59
15
-
M10
0.79
20
0.097
44
76625*VLS.55-SST-p-M10x402.17
55
1.3
33
1.26
32
0.75
19
0.59
15
-
M10
1.57
40
0.115
52
* Keys are not supplied with the knobs, to be ordered separately
Lobe solid cap
Glass-fibre reinforced polyamide based (PA) technopolymer with security anti-intrusion-profiled key slot. Resistant to solvents, oils, greases and other chemical agents.

Flange
Technopolymer, ultrasonically welded.

Colour
Black, matte finish.

Clamping element
Acetal resin based (POM) technopolymer.

Assembly
AISI 303 stainless steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data).

Security key (to be ordered separately)
- CSN (code 6951): acetal resin based (POM) technopolymer fold-away key, red colour, anti-intrusion-profiled stainless steel insert.
- CSF (code 6952): polyamide based (PA) technopolymer ball key, red colour, anti-intrusion-profiled stainless steel insert.
On request and for sufficient quantities the security keys can be supplied in black colour too.

Security device
VLS.S-p-INOX security lobe knobs have been designed to be unscrewed only by authorised people, provided with the security key. Without the security key, the knob turns without unscrewing.
1. Clamping: clamp the knob by screwing it as for a normal knob. Mind that the security key is not inserted.
2. Unscrewing: simply insert the security key (without turning it) and unscrew the knob.

Features and applications
The particular design of the internal device and of the flange helps the drainage of any dirt (dust, earth, liquid).
AISI 303 stainless steel, thanks to its high resistance to corrosion, allows the application of these lobe knobs on machines and equipment working in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Security lobe knobs
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA