PW12
Digital-analogue positive drive indicators
PW12 - Digital-analogue positive drive indicators
RoHS status
PW12 - Digital-analogue positive drive indicators
Login
To download or ask for , log-in and select directly a code.
Elesa-ClaytonDial graduation ( No. divisions )Reading accuracy of the red pointer on the graduated dialReading on the counter after one revolution of the red pointerWeight
ClockwiseAnti-clockwise
CodeDescriptionCodeDescriptionlbs
g
CE.76241PW12-0000.2-DCE.76242PW12-0000.2-S-
20
-
0.01
-
0000.2
0.264
120
CE.76401PW12-0000.5-DCE.76402PW12-0000.5-S-
50
-
0.01
-
0000.5
0.264
120
CE.76501PW12-0001.0-DCE.76502PW12-0001.0-S-
100
-
0.01
-
0001.0
0.264
120
CE.76511PW12-0001.2(5)-DCE.76512PW12-0001.2(5)-S-
50
-
0.025
-
0001.2(5)
0.264
120
CE.76581PW12-0002.0-DCE.76582PW12-0002.0-S-
40
-
0.05
-
0002.0
0.264
120
CE.76621PW12-0002.5-DCE.76622PW12-0002.5-S-
50
-
0.05
-
0002.5
0.264
120
CE.76651PW12-0003.0-DCE.76652PW12-0003.0-S-
60
-
0.05
-
0003.0
0.264
120
CE.76701PW12-0004.0-DCE.76702PW12-0004.0-S-
80
-
0.05
-
0004.0
0.264
120
CE.76741PW12-0005.0-DCE.76742PW12-0005.0-S-
100
-
0.05
-
0005.0
0.264
120
Other ratios avaible (min.quantity 10 pcs.)Special executions on request
0001.4, 0002.5(3), 0002.7(778), 0002.8(571)No pointer, plain dial - Special dial - Special readings after on revolution
Case
Glass-fibre reinforced polyamide based (PA) technopolymer. Moulded-in spindle. Resistant to solvents, oils, greases and other chemical agents.

Bezel
Technopolymer. Moulded over the window.

Colour
Black, matte finish.

Window
Transparent polyamide based (PA-T) technopolymer (practically unbreakable). Ultrasonically welded to the case. Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).

Dial
Matte anodised aluminium, clockwise or anti-clockwise graduation, black colour.

Reading
Five-digits roller counter (four black rolls and one red roll) and one red pointer which turns on the graduated dial. The digit of the red roll shows the decimal values, while the pointer shows the hundredth. The display indicates the distance covered by the mechanism controlled by the spindle from the start position (0). One complete turn of the machine spindle corresponds to a turn of the handwheel/knob and consequently to a turn of the red pointer. A turn of the red pointer corresponds to a determinate reading on the counter (see "reading on the counter after one revolution of the red pointer" in the table). The reading accuracy is guaranteed by a special ballrace bearing.

IP protection
Completely sealed indicator with IP 65 protection class, according to IEC 529 table.

Features and applications
Digital-analogue positive drive indicators are suitable with handwheels on spindles in any position.
To choose the handwheel see the table "Handwheels/knobs-possible assembly with indicators".

Ergonomy and design
Roller counter with ergonomically designed digits for rapid reading.


Digital-analogue positive drive indicators
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA