ERM.SST-p
Adjustable handles
ERM.SST-p - Adjustable handles
RoHS status
ERM.SST-p - Adjustable handles
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreadTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dlzlbs
g
90241155-*ERM.44-SST-1/4-20-063-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.63
16
-
18
0.042
19
90241157-*ERM.44-SST-1/4-20-079-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.79
20
-
18
0.046
21
90241159-*ERM.44-SST-1/4-20-098-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.98
25
-
18
0.048
22
90241161-*ERM.44-SST-1/4-20-126-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
1.26
32
-
18
0.051
23
90241165-*ERM.44-SST-1/4-20-157-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
1.57
40
-
18
0.053
24
90241167-*ERM.44-SST-1/4-20-177-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
1.77
45
-
18
0.055
25
90241255-*ERM.63-SST-5/16-18-079-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
0.79
20
-
24
0.093
42
90241259-*ERM.63-SST-5/16-18-126-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
1.26
32
-
24
0.097
44
90241261-*ERM.63-SST-5/16-18-157-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
1.57
40
-
24
0.101
46
90241267-*ERM.63-SST-5/16-18-248-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
2.48
63
-
24
0.115
52
90241273-*ERM.63-SST-3/8-16-079-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
0.79
20
-
24
0.093
42
90241279-*ERM.63-SST-3/8-16-157-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
1.57
40
-
24
0.106
48
90241355-*ERM.78-SST-3/8-16-098-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.13
3.2
1.36
34.5
0.63
16
0.63
16
3/8-16
-
0.98
25
-
26
0.189
86
90241357-*ERM.78-SST-3/8-16-126-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
1.26
32
-
26
0.214
97
90241359-*ERM.78-SST-3/8-16-157-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
1.57
40
-
26
0.264
120
90241361-*ERM.78-SST-3/8-16-197-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
1.97
50
-
26
0.282
128
90241363-*ERM.78-SST-3/8-16-248-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
2.48
63
-
26
0.3
136
90241371-*ERM.78-SST-1/2-13-126-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
1/2-13
-
1.26
32
-
26
0.229
104
90241453-*ERM.95-SST-1/2-13-126-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
1.26
32
-
28
0.275
125
90241457-*ERM.95-SST-1/2-13-197-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
1.97
50
-
28
0.308
140
90241459-*ERM.95-SST-1/2-13-248-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
2.48
63
-
28
0.326
148
* Complete the code and the description of the standard item needed by adding the index of the colour of the lever body (C2,C6,C8,C9) ex: 90241157-C2 ERM.44-SST-1/4-20-079-C2.
Elesa StandardsMain dimensionsThreadTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dlzlbs
g
241133-*ERM.44 SST-p-M5x12-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.47
12
-
18
0.037
17
241135-*ERM.44 SST-p-M5x16-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.63
16
-
18
0.04
18
241137-*ERM.44 SST-p-M5x20-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.79
20
-
18
0.042
19
241139-*ERM.44 SST-p-M5x25-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.98
25
-
18
0.044
20
241141-*ERM.44 SST-p-M5x32-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
1.26
32
-
18
0.046
21
241143-*ERM.44 SST-p-M5x40-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
1.57
40
-
18
0.048
22
241145-*ERM.44 SST-p-M5x50-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
1.97
50
-
18
0.051
23
241153-*ERM.44 SST-p-M6x12-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.47
12
-
18
0.042
19
241155-*ERM.44 SST-p-M6x16-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.63
16
-
18
0.044
20
241157-*ERM.44 SST-p-M6x20-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.79
20
-
18
0.046
21
241159-*ERM.44 SST-p-M6x25-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.98
25
-
18
0.048
22
241161-*ERM.44 SST-p-M6x32-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
1.26
32
-
18
0.051
23
241163-*ERM.44 SST-p-M6x40-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
1.57
40
-
18
0.053
24
241165-*ERM.44 SST-p-M6x50-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
-
10
0.43
11
-
M6
1.97
50
0.71
18
0.055
25
241235-*ERM.63 SST-p-M6x16-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.63
16
-
24
0.108
49
241237-*ERM.63 SST-p-M6x20-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.79
20
-
24
0.121
55
241239-*ERM.63 SST-p-M6x25-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.98
25
-
24
0.126
57
241241-*ERM.63 SST-p-M6x32-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
1.26
32
-
24
0.134
61
241243-*ERM.63 SST-p-M6x40-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
1.57
40
-
24
0.15
68
241245-*ERM.63 SST-p-M6x50-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
1.97
50
-
24
0.17
77
241247-*ERM.63 SST-p-M6x63-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
2.48
63
-
24
0.174
79
241253-*ERM.63 SST-p-M8x16-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.63
16
-
24
0.13
59
241255-*ERM.63 SST-p-M8x20-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.79
20
-
24
0.145
66
241257-*ERM.63 SST-p-M8x25-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.98
25
-
24
0.152
69
241259-*ERM.63 SST-p-M8x32-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
1.26
32
-
24
0.161
73
241261-*ERM.63 SST-p-M8x40-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
1.57
40
-
24
0.181
82
241263-*ERM.63 SST-p-M8x50-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
1.97
50
-
24
0.203
92
241265-*ERM.63 SST-p-M8x63-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
2.48
63
-
24
0.209
95
241335-*ERM.78 SST-p-M8x20-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
0.79
20
-
26
0.152
69
241337-*ERM.78 SST-p-M8x25-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
0.98
25
-
26
0.165
75
241339-*ERM.78 SST-p-M8x32-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
1.26
32
-
26
0.176
80
241341-*ERM.78 SST-p-M8x40-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
1.57
40
-
26
0.194
88
241343-*ERM.78 SST-p-M8x50-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
1.97
50
-
26
0.216
98
241345-*ERM.78 SST-p-M8x63-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
2.48
63
-
26
0.222
101
241347-*ERM.78 SST-p-M8x80-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
3.15
80
-
26
0.229
104
241353-*ERM.78 SST-p-M10x20-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
0.79
20
-
26
0.187
85
241355-*ERM.78 SST-p-M10x25-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
0.98
25
-
26
0.2
91
241357-*ERM.78 SST-p-M10x32-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
1.26
32
-
26
0.216
98
241359-*ERM.78 SST-p-M10x40-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
1.57
40
-
26
0.238
108
241361-*ERM.78 SST-p-M10x50-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
1.97
50
-
26
0.264
120
241363-*ERM.78 SST-p-M10x63-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
2.48
63
-
26
0.273
124
241365-*ERM.78 SST-p-M10x80-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
3.15
80
-
26
0.28
127
241425-*ERM.95 SST-p-M10x20-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
0.79
20
-
28
0.249
113
241427-*ERM.95 SST-p-M10x25-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
0.98
25
-
28
0.253
115
241429-*ERM.95 SST-p-M10x32-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
1.26
32
-
28
0.26
118
241431-*ERM.95 SST-p-M10x40-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
1.57
40
-
28
0.267
121
241433-*ERM.95 SST-p-M10x50-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
1.97
50
-
28
0.282
128
241435-*ERM.95 SST-p-M10x63-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
2.48
63
-
28
0.293
133
241437-*ERM.95 SST-p-M10x80-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
3.15
80
-
28
0.311
141
241449-*ERM.95 SST-p-M12x20-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
0.79
20
-
28
0.258
117
241451-*ERM.95 SST-p-M12x25-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
0.98
25
-
28
0.269
122
241453-*ERM.95 SST-p-M12x32-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
1.26
32
-
28
0.275
125
241455-*ERM.95 SST-p-M12x40-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
1.57
40
-
28
0.291
132
241457-*ERM.95 SST-p-M12x50-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
1.97
50
-
28
0.311
141
241459-*ERM.95 SST-p-M12x63-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
2.48
63
-
28
0.333
151
241461-*ERM.95 SST-p-M12x80-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
3.15
80
-
28
0.352
160
* Complete the code and the description of the standard item needed by adding the index of the colour of the lever body (C2,C6,C8,C9) ex: 241133-C2 ERM.44 SST-p-M5x12-C2.
Lever body
Zinc alloy die-cast, epoxy resin coating.

Colour
RAL 2004 orange, RAL 3000 red, RAL 9006 grey, RAL 9005 black matte finish.

Clamping elements
AISI 303 stainless steel with toothed element for coupling to the lever body, treated steel retaining screw and return spring.

Special executions on request (For sufficient quantities)
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with different threadings and lengths.

Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
AISI 303 stainless steel, thanks to its high resistance to corrosion, allows the application of these adjustable handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Instructions of use
For clamping, lift the lever to disengage the clamping device toothing and bring it back to start position. By releasing the lever, the return spring automatically engages the toothing.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).

Ergonomy and design
The slightly arched shape of the lever and the ergonomic terminal enlargement give the operator a comfortable and safe grip and make the design of the handle more elegant.
The design of the lever body of this series is exactly like the design of ERX.SST-p adjustable levers, which has been awarded by the following jurys for Industrial Design: Die Gute Industrieform Hannover 1995, Internationaler Designpreis des Landes Baden-Württemberg 1996/97.

Adjustable handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA