ERM.SST
Adjustable handles
ERM.SST - Adjustable handles
RoHS status
ERM.SST - Adjustable handles
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dhzlbs
g
90241003ERM.44-SST-10-32-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
10-32
-
0.31
8
-
18
0.024
11
90241004-*ERM.44-SST-1/4-20-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.31
8
-
18
0.033
15
90241014ERM.63-SST-1/4-20-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
1/4-20
-
0.39
10
-
24
0.064
29
90241015-*ERM.63 SST-5/16-18-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
0.39
10
-
24
0.07
32
90241025ERM.78-SST-5/16-18-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
5/16-18
-
0.55
14
-
26
0.106
48
90241026-*ERM.78 SST-3/8-16-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
0.55
14
-
26
0.119
54
90241036ERM.95-SST-3/8-163.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
0.67
17
-
28
0.159
72
90241038-*ERM.95 SST-1/2-13-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
0.67
17
-
28
0.185
84
* Complete the code and the description of the standard item needed by adding the index of the colour of the lever body (C2,C6,C8,C9), ex: 90241004-C2 ERM.44 SST-1/4-20-C2.
Elesa StandardsMain dimensionsMounting holeTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dhzlbs
g
241002-*ERM.44 SST-A-M4-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M4
0.31
8
-
18
0.035
16
241003-*ERM.44 SST-A-M5-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.31
8
-
18
0.033
15
241014-*ERM.63 SST-A-M6-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.39
10
-
24
0.079
36
241015-*ERM.63 SST-A-M8-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.39
10
-
24
0.075
34
241025-*ERM.78 SST-A-M8-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
0.55
14
-
26
0.134
61
241026-*ERM.78 SST-A-M10-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
0.55
14
-
26
0.121
55
241036-*ERM.95 SST-A-M10-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
-
M10
0.67
17
-
28
0.205
93
241037-*ERM.95 SST-A-M12-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
-
M12
0.67
17
-
28
0.189
86
* Complete the code and the description of the standard item needed by adding the index of the colour of the lever body (C2,C6,C8,C9), ex: 241002-C2 ERM.44 SST-A-M4-C2
Lever body
Zinc alloy die-cast, epoxy resin coating.

Colour
RAL 2004 orange, RAL 3000 red, RAL 9006 grey, RAL 9005 black matte finish.

Clamping element
AISI 303 stainless steel with threaded hole and toothed element for coupling to the lever body, treated steel retaining screw and return spring.

Special executions on request (For sufficient quantities)
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with plain hole.

Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
AISI 303 stainless steel, thanks to its high resistance to corrosion, allows the application of these adjustable handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Instructions of use
For clamping, lift the lever to disengage the clamping device toothing and bring it back to start position. By releasing the lever, the return spring automatically engages the toothing.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).

Ergonomy and design
The slightly arched shape of the lever and the ergonomic terminal enlargement give the operator a comfortable and safe grip and make the design of the handle more elegant.
The design of the lever body of this series is exactly like the design of ERX.SST adjustable levers, which has been awarded by the following jurys for Industrial Design: Die Gute Industrieform Hannover 1995, Internationaler Designpreis des Landes Baden-Württemberg 1996/97.

Adjustable handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA