ERM.p
Adjustable handles
ERM.p - Adjustable handles
RoHS status
ERM.p - Adjustable handles
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionThreadTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dlzlbs
g
90240133-*ERM.44-10-32-047-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
10-32
-
0.47
12
-
18
0.033
15
90240135-*ERM.44-10-32-063-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
10-32
-
0.63
16
-
18
0.035
16
90240137-*ERM.44-10-32-079-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
10-32
-
0.79
20
-
18
0.037
17
90240139-*ERM.44-10-32-098-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
10-32
-
0.98
25
-
18
0.04
18
90240141-*ERM.44-10-32-126-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
10-32
-
1.26
32
-
18
0.042
19
90240143-*ERM.44-10-32-157-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
10-32
-
1.57
40
-
18
0.044
20
90240153-*ERM.44-1/4-20-047-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.47
12
-
18
0.044
20
90240155-*ERM.44-1/4-20-063-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.63
16
-
18
0.046
21
90240157-*ERM.44-1/4-20-079-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.79
20
-
18
0.048
22
90240159-*ERM.44-1/4-20-098-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
0.98
25
-
18
0.051
23
90240163-*ERM.44-1/4-20-126-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
1.26
32
-
18
0.055
25
90240165-*ERM.44-1/4-20-157-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
1.57
40
-
18
0.059
27
90240167-*ERM.44-1/4-20-177-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
1/4-20
-
1.77
45
-
18
0.064
29
90240235-*ERM.63-1/4-20-079-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
1/4-20
-
0.79
20
-
24
0.073
33
90240237-*ERM.63-1/4-20-098-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
1/4-20
-
0.98
25
-
24
0.075
34
90240251-*ERM.63-5/16-18-047-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
0.47
12
-
24
0.088
40
90240253-*ERM.63-5/16-18-063-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
0.63
16
-
24
0.09
41
90240255-*ERM.63-5/16-18-079-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
0.79
20
-
24
0.093
42
90240257-*ERM.63-5/16-18-098-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
0.98
25
-
24
0.095
43
90240259-*ERM.63-5/16-18-126-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
1.26
32
-
24
0.095
43
90240261-*ERM.63-5/16-18-157-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
1.57
40
-
24
0.101
46
90240263-*ERM.63-5/16-18-177-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
1.77
45
-
24
0.108
49
90240265-*ERM.63-5/16-18-197-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
1.97
50
-
24
0.115
52
90240267-*ERM.63-5/16-18-248-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
5/16-18
-
2.48
63
-
24
0.119
54
90240273-*ERM.63-3/8-16-079-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
0.79
20
-
24
0.093
42
90240275-*ERM.63-3/8-16-098-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
0.98
25
-
24
0.095
43
90240277-*ERM.63-3/8-16-126-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
1.26
32
-
24
0.099
45
90240279-*ERM.63-3/8-16-157-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
1.57
40
-
24
0.104
47
90240281-*ERM.63-3/8-16-177-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
1.77
45
-
24
0.108
49
90240283-*ERM.63-3/8-16-197-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
3/8-16
-
1.97
50
-
24
0.178
81
90240351-*ERM.78-3/8-16-063-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
0.63
16
-
26
0.181
82
90240353-*ERM.78-3/8-16-079-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
0.79
20
-
26
0.187
85
90240355-*ERM.78-3/8-16-098-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
0.98
25
-
26
0.2
91
90240357-*ERM.78-3/8-16-126-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
1.26
32
-
26
0.216
98
90240359-*ERM.78-3/8-16-157-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
1.57
40
-
26
0.236
107
90240360-*ERM.78-3/8-16-177-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
1.77
45
-
26
0.253
115
90240361-*ERM.78-3/8-16-197-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
1.97
50
-
26
0.264
120
90240363-*ERM.78-3/8-16-248-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
3/8-16
-
2.48
63
-
26
0.273
124
90240371-*ERM.78-1/2-13-126-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
1/2-13
-
1.26
32
-
26
0.229
104
90240427-*ERM.95-3/8-16-098-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
0.98
25
-
28
0.253
115
90240429-*ERM.95-3/8-16-126-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
1.26
32
-
28
0.26
118
90240430-*ERM.95-3/8-16-138-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
1.38
35
-
28
0.262
119
90240431-*ERM.95-3/8-16-157-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
1.57
40
-
28
0.267
121
90240433-*ERM.95-3/8-16-177-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
1.77
45
-
28
0.275
125
90240435-*ERM.95-3/8-16-197-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
1.97
50
-
28
0.284
129
90240437-*ERM.95-3/8-16-248-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
3/8-16
-
2.48
63
-
28
0.297
135
90240451-*ERM.95-1/2-13-098-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
0.98
25
-
28
0.269
122
90240453-*ERM.95-1/2-13-126-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
1.26
32
-
28
0.275
125
90240454-*ERM.95-1/2-13-138-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
1.38
35
-
28
0.282
128
90240455-*ERM.95-1/2-13-157-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
1.57
40
-
28
0.291
132
90240456-*ERM.95-1/2-13-177-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
1.77
45
-
28
0.302
137
90240457-*ERM.95-1/2-13-197-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
1.97
50
-
28
0.311
141
90240459-*ERM.95-1/2-13-248-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.77
19.5
0.71
18
1/2-13
-
2.48
63
-
28
0.333
151
*Complete the code and the description of the standard item needed by adding the index of the colour of the lever body(C2,C6,C8,C9), ex: 90240133-C2 ERM.44-10-32-047-C2.
Elesa StandardsMain dimensionsThreadTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dlzlbs
g
240103-*ERM.44 p-M4x12-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M4
0.47
12
-
18
0.033
15
240105-*ERM.44 p-M4x16-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M4
0.63
16
-
18
0.035
16
240107-*ERM.44 p-M4x20-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M4
0.79
20
-
18
0.037
17
240109-*ERM.44 p-M4x25-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M4
0.98
25
-
18
0.04
18
240111-*ERM.44 p-M4x32-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M4
1.26
32
-
18
0.042
19
240133-*ERM.44 p-M5x12-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.47
12
-
18
0.037
17
240135-*ERM.44 p-M5x16-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.63
16
-
18
0.04
18
240137-*ERM.44 p-M5x20-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.79
20
-
18
0.042
19
240139-*ERM.44 p-M5x25-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
0.98
25
-
18
0.044
20
240141-*ERM.44 p-M5x32-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
1.26
32
-
18
0.046
21
240143-*ERM.44 p-M5x40-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
1.57
40
-
18
0.048
22
240145-*ERM.44 p-M5x50-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M5
1.97
50
-
18
0.051
23
240153-*ERM.44 p-M6x12-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.47
12
-
18
0.042
19
240155-*ERM.44 p-M6x16-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.63
16
-
18
0.044
20
240157-*ERM.44 p-M6x20-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.79
20
-
18
0.046
21
240159-*ERM.44 p-M6x25-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
0.98
25
-
18
0.048
22
240161-*ERM.44 p-M6x32-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
1.26
32
-
18
0.051
23
240163-*ERM.44 p-M6x40-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
1.57
40
-
18
0.053
24
240165-*ERM.44 p-M6x50-*1.73
44
2.05
52
0.57
14.5
1.18
30
1.3
33
0.96
24.5
0.14
3.5
0.81
20.5
0.39
10
0.43
11
-
M6
1.97
50
-
18
0.055
25
240233-*ERM.63 p-M6x12-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.47
12
-
24
0.104
47
240235-*ERM.63 p-M6x16-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.63
16
-
24
0.108
49
240237-*ERM.63 p-M6x20-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.79
20
-
24
0.121
55
240239-*ERM.63 p-M6x25-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
0.98
25
-
24
0.126
57
240241-*ERM.63 p-M6x32-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
1.26
32
-
24
0.134
61
240243-*ERM.63 p-M6x40-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
1.57
40
-
24
0.15
68
240245-*ERM.63 p-M6x50-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
1.97
50
-
24
0.17
77
240247-*ERM.63 p-M6x63-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M6
2.48
63
-
24
0.174
79
240251-*ERM.63 p-M8x12-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.47
12
-
24
0.088
40
240253-*ERM.63 p-M8x16-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.63
16
-
24
0.09
41
240255-*ERM.63 p-M8x20-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.79
20
-
24
0.093
42
240257-*ERM.63 p-M8x25-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
0.98
25
-
24
0.095
43
240259-*ERM.63 p-M8x32-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
1.26
32
-
24
0.097
44
240261-*ERM.63 p-M8x40-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
1.57
40
-
24
0.101
46
240263-*ERM.63 p-M8x50-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
1.97
50
-
24
0.106
48
240265-*ERM.63 p-M8x63-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M8
2.48
63
-
24
0.112
51
240273-*ERM.63 p-M10x20-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M10
0.79
20
-
24
0.093
42
240275-*ERM.63 p-M10x25-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M10
0.98
25
-
24
0.095
43
240277-*ERM.63 p-M10x32-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M10
1.26
32
-
24
0.099
45
240279-*ERM.63 p-M10x40-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M10
1.57
40
-
24
0.104
47
240281-*ERM.63 p-M10x50-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M10
1.97
50
-
24
0.115
52
240283-*ERM.63 p-M10x63-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M10
2.48
63
-
24
0.117
53
240285-*ERM.63 p-M10x80-*2.48
63
2.89
73.5
0.71
18
1.5
38
1.61
41
1.22
31
0.14
3.5
1.06
27
0.53
13.5
0.53
13.5
-
M10
3.15
80
-
24
0.126
57
240333-*ERM.78 p-M8x16-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
0.63
16
-
26
0.154
70
240335-*ERM.78 p-M8x20-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
0.79
20
-
26
0.161
73
240337-*ERM.78 p-M8x25-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
0.98
25
-
26
0.167
76
240339-*ERM.78 p-M8x32-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
1.26
32
-
26
0.178
81
240341-*ERM.78 p-M8x40-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
1.57
40
-
26
0.189
86
240343-*ERM.78 p-M8x50-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
1.97
50
-
26
0.194
88
240345-*ERM.78 p-M8x63-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
2.48
63
-
26
0.207
94
240347-*ERM.78 p-M8x80-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M8
3.15
80
-
26
0.214
97
240351-*ERM.78 p-M10x16-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
0.63
16
-
26
0.181
82
240353-*ERM.78 p-M10x20-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
0.79
20
-
26
0.187
85
240355-*ERM.78 p-M10x25-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
0.98
25
-
26
0.2
91
240357-*ERM.78 p-M10x32-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
1.26
32
-
26
0.216
98
240359-*ERM.78 p-M10x40-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
1.57
40
-
26
0.238
108
240361-*ERM.78 p-M10x50-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
1.97
50
-
26
0.264
120
240363-*ERM.78 p-M10x63-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
2.48
63
-
26
0.273
124
240365-*ERM.78 p-M10x80-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M10
3.15
80
-
26
0.28
127
240373-*ERM.78 p-M12x25-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M12
0.98
25
-
26
0.24
109
240375-*ERM.78 p-M12x32-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M12
1.26
32
-
26
0.26
118
240377-*ERM.78 p-M12x40-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M12
1.57
40
-
26
0.286
130
240379-*ERM.78 p-M12x50-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M12
1.97
50
-
26
0.317
144
240381-*ERM.78 p-M12x63-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M12
2.48
63
-
26
0.328
149
240383-*ERM.78 p-M12x80-*3.07
78
3.56
90.5
0.85
21.5
1.81
46
1.97
50
1.42
36
0.14
3.5
1.36
34.5
0.63
16
0.63
16
-
M12
3.15
80
-
26
0.335
152
240423-*ERM.95 p-M10x16-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
0.63
16
-
28
0.244
111
240425-*ERM.95 p-M10x20-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
0.79
20
-
28
0.249
113
240427-*ERM.95 p-M10x25-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
0.98
25
-
28
0.253
115
240429-*ERM.95 p-M10x32-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
1.26
32
-
28
0.26
118
240431-*ERM.95 p-M10x40-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
1.57
40
-
28
0.267
121
240433-*ERM.95 p-M10x50-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
1.97
50
-
28
0.282
128
240435-*ERM.95 p-M10x63-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
2.48
63
-
28
0.293
133
240437-*ERM.95 p-M10x80-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M10
3.15
80
-
28
0.311
141
240447-*ERM.95 p-M12x16-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
0.63
16
-
28
0.249
113
240449-*ERM.95 p-M12x20-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
0.79
20
-
28
0.258
117
240451-*ERM.95 p-M12x25-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
0.98
25
-
28
0.269
122
240453-*ERM.95 p-M12x32-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
1.26
32
-
28
0.275
125
240455-*ERM.95 p-M12x40-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
1.57
40
-
28
0.291
132
240457-*ERM.95 p-M12x50-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
1.97
50
-
28
0.311
141
240459-*ERM.95 p-M12x63-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
2.48
63
-
28
0.333
151
240461-*ERM.95 p-M12x80-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M12
3.15
80
-
28
0.352
160
240473-*ERM.95 p-M16x25-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M16
0.98
25
-
28
0.306
139
240475-*ERM.95 p-M16x32-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M16
1.26
32
-
28
0.322
146
240477-*ERM.95 p-M16x40-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M16
1.57
40
-
28
0.339
154
240479-*ERM.95 p-M16x50-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M16
1.97
50
-
28
0.377
171
240481-*ERM.95 p-M16x63-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M16
2.48
63
-
28
0.405
184
240483-*ERM.95 p-M16x80-*3.74
95
4.29
109
0.98
25
2.2
56
2.4
61
1.69
43
0.2
5
1.65
42
0.75
19
0.71
18
-
M16
3.15
80
-
28
0.438
199
* Complete the code and the description of the standard item needed by adding the index of the colour of the lever body (C2,C6,C8,C9), ex: 240103-C2 ERM.44 p-M4x12-C2
Lever body
Zinc alloy die-cast, epoxy resin coating.

Colour
RAL 2004 orange, RAL 3000 red, RAL 9006 grey, RAL 9005 black matte finish.

Clamping elements
Black-oxide steel with toothed element for coupling to the lever body, treated steel retaining screw and return spring.

Special executions on request (For sufficient quantities)
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with different threadings and lengths.

Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.

Instructions of use
For clamping, lift the lever to disengage the clamping device toothing and bring it back to start position. By releasing the lever, the return spring automatically engages the toothing.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).

Ergonomy and design
The slightly arched shape of the lever and the ergonomic terminal enlargement give the operator a comfortable and safe grip and make the design of the handle more elegant.
The design of the lever body of this series is exactly like the design of ERX.p adjustable levers, which has been awarded by the following jurys for Industrial Design: Die Gute Industrieform Hannover 1995, Internationaler Designpreis des Landes Baden-Württemberg 1996/97.

Adjustable handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA