Ergostyle® by ELESA
Conceived for a broad spectrum of applications, typical of new market segments, Ergostyle® elements are destined for hospital and medical equipment and laboratory fittings, office furnishings, leisure and sporting equipment, and, generally, wherever aesthetics and user-friendliness are key requirements for the market success of a product.
A basic feature of the new elements, besides a perfect ergonomic function, is that of adding to the quality and value of the equipment for which they have been designed, by fully blending with it.
All products in the Ergostyle® range are marked by five small dots.
They stand for the five letters in ELESA’s name, an almost imperceptible signature, not to interfere with the brand identify of the product on which it fits.
Be sure to look for them:
a small unobtrusive mark, making a world of difference.
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimension | Mounting hole | Teeth no. | Weight |
|---|
| Code | Description | R | L | D | H | H1 | h1 | h2 | h3 | d1 | l1 | d | h | z | lbs g |
|---|
| 90240003-* | ERM.44-10-32-* | 1.73 44 | 2.05 52 | 0.57 14.5 | 1.18 30 | 1.3 33 | 0.96 24.5 | 0.14 3.5 | 0.81 20.5 | 0.39 10 | 0.43 11 | 10-32 - | 0.31 8 | - 18 | 0.035 16 |
| 90240004-* | ERM.44-1/4-20-* | 1.73 44 | 2.05 52 | 0.57 14.5 | 1.18 30 | 1.3 33 | 0.96 24.5 | 0.14 3.5 | 0.81 20.5 | 0.39 10 | 0.43 11 | 1/4-20 - | 0.31 8 | - 18 | 0.033 15 |
| 90240014-* | ERM.63-1/4-20-* | 2.48 63 | 2.89 73.5 | 0.71 18 | 1.5 38 | 1.61 41 | 1.22 31 | 0.14 3.5 | 1.06 27 | 0.53 13.5 | 0.53 13.5 | 1/4-20 - | 0.39 10 | - 24 | 0.079 36 |
| 90240015-* | ERM.63-5/16-18-* | 2.48 63 | 2.89 73.5 | 0.71 18 | 1.5 38 | 1.61 41 | 1.22 31 | 0.14 3.5 | 1.06 27 | 0.53 13.5 | 0.53 13.5 | 5/16-18 - | 0.39 10 | - 24 | 0.075 34 |
| 90240025-* | ERM.78-5/16-18-* | 3.07 78 | 3.56 90.5 | 0.85 21.5 | 1.81 46 | 1.97 50 | 1.42 36 | 0.14 3.5 | 1.36 34.5 | 0.63 16 | 0.63 16 | 5/16-18 - | 0.55 14 | - 26 | 0.134 61 |
| 90240026-* | ERM.78-3/8-16-* | 3.07 78 | 3.56 90.5 | 0.85 21.5 | 1.81 46 | 1.97 50 | 1.42 36 | 0.14 3.5 | 1.36 34.5 | 0.63 16 | 0.63 16 | 3/8-16 - | 0.55 14 | - 26 | 0.121 55 |
| 90240037-* | ERM.95-3/8-16-* | 3.74 95 | 4.29 109 | 0.98 25 | 2.2 56 | 2.4 61 | 1.69 43 | 0.2 5 | 1.65 42 | 0.77 19.5 | 0.71 18 | 3/8-16 - | 0.67 17 | - 28 | 0.205 93 |
| 90240038-* | ERM.95-1/2-13-* | 3.74 95 | 4.29 109 | 0.98 25 | 2.2 56 | 2.4 61 | 1.69 43 | 0.2 5 | 1.65 42 | 0.77 19.5 | 0.71 18 | 1/2-13 - | 0.67 17 | - 28 | 0.189 86 |
* Complete the code and the description of the standard item needed by adding the index of the colour of the lever body (C2,C6,C8,C9), ex: 90240003-C2 ERM.44-10-32-C2


| Elesa Standards | Main dimensions | Mounting hole | Teeth no. | Weight |
|---|
| Code | Description | R | L | D | H | H1 | h1 | h2 | h3 | d1 | l1 | d | h | z | lbs g |
|---|
| 240002-* | ERM.44 A-M4-* | 1.73 44 | 2.05 52 | 0.57 14.5 | 1.18 30 | 1.3 33 | 0.96 24.5 | 0.14 3.5 | 0.81 20.5 | 0.39 10 | 0.43 11 | - M4 | 0.31 8 | - 18 | 0.035 16 |
| 240003-* | ERM.44 A-M5-* | 1.73 44 | 2.05 52 | 0.57 14.5 | 1.18 30 | 1.3 33 | 0.96 24.5 | 0.14 3.5 | 0.81 20.5 | 0.39 10 | 0.43 11 | - M5 | 0.31 8 | - 18 | 0.035 16 |
| 240004-* | ERM.44 A-M6-* | 1.73 44 | 2.05 52 | 0.57 14.5 | 1.18 30 | 1.3 33 | 0.96 24.5 | 0.14 3.5 | 0.81 20.5 | 0.39 10 | 0.43 11 | - M6 | 0.31 8 | - 18 | 0.033 15 |
| 240014-* | ERM.63 A-M6-* | 2.48 63 | 2.89 73.5 | 0.71 18 | 1.5 38 | 1.61 41 | 1.22 31 | 0.14 3.5 | 1.06 27 | 0.53 13.5 | 0.53 13.5 | - M6 | 0.39 10 | - 24 | 0.079 36 |
| 240015-* | ERM.63 A-M8-* | 2.48 63 | 2.89 73.5 | 0.71 18 | 1.5 38 | 1.61 41 | 1.22 31 | 0.14 3.5 | 1.06 27 | 0.53 13.5 | 0.53 13.5 | - M8 | 0.39 10 | - 24 | 0.075 34 |
| 240025-* | ERM.78 A-M8-* | 3.07 78 | 3.56 90.5 | 0.85 21.5 | 1.81 46 | 1.97 50 | 1.42 36 | 0.14 3.5 | 1.36 34.5 | 0.63 16 | 0.63 16 | - M8 | 0.55 14 | - 26 | 0.134 61 |
| 240026-* | ERM.78 A-M10-* | 3.07 78 | 3.56 90.5 | 0.85 21.5 | 1.81 46 | 1.97 50 | 1.42 36 | 0.14 3.5 | 1.36 34.5 | 0.63 16 | 0.63 16 | - M10 | 0.55 14 | - 26 | 0.121 55 |
| 240036-* | ERM.95 A-M10-* | 3.74 95 | 4.29 109 | 0.98 25 | 2.2 56 | 2.4 61 | 1.69 43 | 0.2 5 | 1.65 42 | 0.77 19.5 | 0.71 18 | - M10 | 0.67 17 | - 28 | 0.205 93 |
| 240037-* | ERM.95 A-M12-* | 3.74 95 | 4.29 109 | 0.98 25 | 2.2 56 | 2.4 61 | 1.69 43 | 0.2 5 | 1.65 42 | 0.77 19.5 | 0.71 18 | - M12 | 0.67 17 | - 28 | 0.189 86 |
* Complete the code and the description of the standard item needed by adding the index of the colour of the lever body (C2,C6,C8,C9), ex: 240002-C2 ERM.44 A-M4-C2
Lever body
Zinc alloy die-cast, epoxy resin coating.
Colour
RAL 2004 orange, RAL 3000 red, RAL 9006 grey, RAL 9005 black matte finish.
Clamping element
Black-oxide steel with threaded hole and toothed element for coupling to the lever body, treated steel retaining screw and return spring.
Special executions on request (For sufficient quantities)
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with plain hole.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Instructions of use
For clamping, lift the lever to disengage the clamping device toothing and bring it back to start position. By releasing the lever, the return spring automatically engages the toothing.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).
Ergonomy and design
The slightly arched shape of the lever and the ergonomic terminal enlargement give the operator a comfortable and safe grip and make the design of the handle more elegant.
The design of the lever body of this series is exactly like the design of ERX. adjustable levers, which has been awarded by the following jurys for Industrial Design: Die Gute Industrieform Hannover 1995, Internationaler Designpreis des Landes Baden-Württemberg 1996/97.