EWN.SST
Wing nuts
EWN.SST - Wing nuts
RoHS status
EWN.SST - Wing nuts
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeWeight
CodeDescriptionDLd1l2bd 2Bhlbs
g
90224221-*EWN.48 SST-1/4-20-*1.85
47
0.94
24
0.53
13.5
0.22
5.5
0.28
7
1/4-20
-
0.47
12
0.022
10
90224241-*EWN.55 SST-5/16-18-*2.17
55
1.1
28
0.63
16
0.26
6.5
0.31
8
5/16-18
-
0.71
18
0.042
19
90224406-*EWN.70 SST-5/16-18-*2.76
70
1.42
36
0.79
20
0.31
8
0.39
10
5/16-18
-
0.79
20
0.079
36
* Complete the code and the description of the standard item needed by adding the index of the colour of the cap (C1,....,C6) ex: 90224221-C2 EWN.48 SST-1/4-20-C2.
CodeDescriptionCap for
29752-*ECA.W2-*-
EWN.48
29753-*ECA.W3-*-
EWN.55
29754-*ECA.W4-*-
EWN.70
* Complete the code and the description by adding the index of the colour (C1,....,C6).
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Grey-black, matte finish.

Assembly
- EWN.SST-FP: AISI 303 stainless steel boss, tapped through hole, without cap.
- EWN.SST: AISI 303 stainless steel boss, tapped through hole, with cap.

Cap
Technopolymer in Ergostyle colours, matte finish; supplied assembled, press-fit assembly, removable by a screwdriver.
Available also as accessory sold separately (see caps table).

Features and applications
AISI 303 stainless steel, thanks to its high resistance to corrosion, allows the application of these wing nuts on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Ergonomy and design
The slightly concave marks on the wings help to position the fingers in order to apply the maximum force when tightening.

Other executions on request
Standard metric holes.

Wing nuts
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA