ERB.CLEAN
Bi-directional flush pull handle (assembly by means of screws)
ERB.CLEAN - Bi-directional flush pull handle (assembly by means of screws)
RoHS status
ERB.CLEAN - Bi-directional flush pull handle (assembly by means of screws)
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsF1F2Weight
CodeDescriptionBLh1h2b1b2l1l2l3[lbf]
[N]
[lbf]
[N]
lbs
g
151311ERB.130 CLEAN5.12
130
2.36
60
1.16
29.5
0.12
3
3.98
101
4.84
123
1.22
31
1.89
48
1.61
41
784
3500
784
3500
0.209
95
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
White, similar to RAL 9002, matte finish.


Assembly
4 zinc-plated steel self-tapping screws DIA 0.14x0.79 (Ø 3.5x20 mm), supplied.
Maximum tightening torque of the screws 0.88 ft·lbf (1.2 Nm).

Features and applications
ERB. bi-directional flush pull handles are suitable to open and close sliding doors. The white colour is suitable for applications on medical and hospital equipment and food processing machines. The ergonomy of the cavity offers a safe and secure, comfortable and ergonomic grip. Rounded and compact lines.

Technical data
The lifting (F1) and pull out (F2) resistance values reported in the table are the result of tests carried out in laboratory with handles assembled on strengthened metal sheet panels with thickness = 0.05 (1.5 mm) (strengthened for test purposes).


Assembly instructions
1. Drill the handle housing according to the template dimensions reported in the table.
2. Remove all drilling burrs before fitting the handle.
3. Fit the frontal body of the handle into the housing of the panel.
4. Fit the rear body of the handle onto the rear panel and press until the complete fitting with the frontal handle part.
5. Fit the two bodies with self-tapping screws

Bi-directional flush pull handle (assembly by means of screws)
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA