RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Tightening torque | Weight |
|---|
| Code | Description | d1 | A | B | D | d | s | [ft·lb] [Nm] | lbs g |
|---|
| 13652 | HFTX.9/PR-1/4 | - G 1/4 | 0.39 10 | 0.24 6 | 0.71 18 | 0.35 9 | 0.59 15 | 1÷2 2÷3 | 0.007 3 |
| 13672 | HFTX.12/PR-3/8 | - G 3/8 | 0.3 7.5 | 0.28 7 | 0.87 22 | 0.43 11 | 0.75 19 | 2÷4 3÷5 | 0.009 4 |
| 13692 | HFTX.15/PR-1/2 | - G 1/2 | 0.41 10.5 | 0.31 8 | 1.02 26 | 0.55 14 | 0.87 22 | 3÷4 4÷6 | 0.011 5 |
| 13722 | HFTX.20/PR-3/4 | - G 3/4 | 0.41 10.5 | 0.35 9 | 1.24 31.5 | 0.79 20 | 1.06 27 | 4÷6 6÷8 | 0.018 8 |
| 13742 | HFTX.24/PR-1 | - G 1 | 0.43 11 | 0.39 10 | 1.57 40 | 0.98 25 | 1.34 34 | 6÷7 8÷10 | 0.026 12 |
Threaded body with prismatic window
Transparent polyamide based (PA-T) technopolymer. Resistant to solvents, oils with additives, greases, acids and alkali. Avoid contact with alcohol or detergents containing alcohol.
The window consist of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.
Flat packing ring
NBR synthetic rubber.
Maximum continuous working temperature
230°F (110°C).
Accessories on request
Brass nut type
GH. for fitting to reservoirs with wall thickness smaller than 0.20" (5 mm).
Technical data
An adequate tightening torque (see table below) is recommended when screwing the oil level indicator, so as to guarantee optimal tightness without any deformation of the packing ring. Suggested tightening torque is the result of laboratory tests at ambient temperature (73°F - 23°C) with indicator, packing ring and reservoir walls perfectly cleaned.
Note
For use with fluids containing special additives, please contact ELESA Sales Department.