EBK+x
Two-volume revolving handle
EBK+x - Two-volume revolving handle
RoHS status
EBK+x - Two-volume revolving handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded shankWeight
CodeDescriptionDLd1l1d 6ghslbs
g
245292EBK.50+x-M101.97
50
2.44
62
1.42
36
0.75
19
-
M10
0.67
17
0.2
5
0.198
90
Material
High resilience polypropylene based (PP) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Assembly
Zinc-plated steel shank, hexagon socket at threaded end.

Ergonomy and design
The two-volume special design of this handle provides the operator’s hand with a safe and ergonomic grip.

Two-volume revolving handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA