RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Weight |
|---|
| Code | Description | lbs g |
|---|
| CE.85851 | MD51-31-14-NR | 0.02 9 |
Material
Polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Assembly
Plain blind hole. Fitting by means of a grub screw with hexagon socket and cup end, supplied not assembled.
Self-adhesive front plate
Matte anodised aluminium. Supplied assembled.
Special executions on request (For sufficient quantities)
Stainless steel grub screw.
The front plate can be personalised with words, marks, graphic symbols, etc... or supplied in other colours.
Applications
MD51 knob has been designed to be mounted on
DD51 direct drive digital position indicators.
Assembly instructions
1. Remove the grub screw from the indicator bushing.
2. Insert MD51 knob making sure that the grub screw seat matches the tapped blind hole of the indicator bushing.
3. Screw the grub supplied with the knob, to lock simultaneously the spindle, the indicator bushing and the knob.