RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Weight |
|---|
| Code | Description | l1 | l2 | l3 | m1 | m2 | lbs g |
|---|
| GN.26741 | GN 425.4-120-CR-SW | 4.72 120 | 6.69 170 | 2.56 65 | 6.06 154 | 1.93 49 | 0.885 402 |
Material
Chrome-plated steel.
Tray
Die-cast zinc alloy, RAL 9005 black colour, matte finish, epoxy resin coating.
Assembly
Through holes for countersunk head screws. The handle is supplied assembled to the tray.
Features and applications
GN 425.4 handles are particularly suitable in order to save space. The tray protrudes from the assembly surface by only 0.12 (3 mm).