HGFT.
Oil level indicators
ELESA Original design
HGFT.  - Oil level indicators
RoHS status
HGFT.  - Oil level indicators
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsTightening torqueWeight
CodeDescriptiond1ABDds[ft·lb]
[Nm]
lbs
g
914461HGFT.13-1/2 NPT1/2 NPT
-
0.39
10
0.33
8.5
1.1
28
0.57
14.5
0.94
24
4÷6
6÷8
0.013
6
914481HGFT.16-3/4 NPT3/4 NPT
-
0.37
9.5
0.33
8.5
1.38
35
0.71
18
1.26
32
6÷7
8÷10
0.022
10
914521HGFT.21-1 NPT1 NPT
-
0.43
11
0.37
9.5
1.67
42.5
0.91
23
1.5
38
7÷9
10÷12
0.033
15
Material
Polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black or red, glossy finish (HGFT/SL only black colour).

Window
Transparent polyamide based (PA-T/AR) technopolymer. Resistant to alcohol, solvents, oils with additives, greases, acids and alkali.

Flat packing ring
NBR synthetic rubber.

Standard execution
- HGFT.: with matte anodised aluminium star-shaped contrast screen with red central level point.

Maximum continuous working temperature
212°F (100°C) at 3 bar pressure.

Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 0.20 (5 mm).

Note
For use with fluids containing special additives, please contact ELESA Sales Department.

Oil level indicators
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA