GN 734
Wing nuts
GN 734 - Wing nuts
RoHS status
GN 734 - Wing nuts
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeWeight
CodeDescriptionDLd1l2bd 6Hhd2 H13lbs
g
GN.29481GN 734-45-M8-D1.77
45
0.94
24
0.51
13
0.22
5.5
0.28
7
-
M8
0.51
13
0.33
8.5
0.088
40
GN.29482GN 734-45-M8-E1.77
45
0.94
24
0.51
13
0.22
5.5
0.28
7
-
M8
0.59
15
-
-
0.081
37
GN.29491GN 734-57-M10-D2.24
57
1.1
28
0.63
16
0.26
6.5
0.31
8
-
M10
0.63
16
0.41
10.5
0.134
61
GN.29492GN 734-57-M10-E2.24
57
1.1
28
0.63
16
0.26
6.5
0.31
8
-
M10
0.71
18
-
-
0.143
65
Material
Stainless steel, sandblasted matte finish.

Assembly
- Execution D: tapped through hole.
- Execution E: tapped blind hole.

Special executions on request (For sufficient quantities)
Different threadings.

Features and applications
These wing nuts allow high tightening torque values.
Stainless steel, thanks to its high resistance to corrosion, allows the application of these wing nuts on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Wing nuts
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA