RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Mounting holes | Weight |
|---|
| Code | Description | L | f | f1 | h | h1 | h2 | h3 | h4 | B | l | l1 | l2 | l3 | d | p | p1 | lbs g |
|---|
| GN.26631 | GN 559-162-A-SW | 6.38 162 | 5.04 128 | 5.51 140 | 2.17 55 | 1.42 36 | - - | - - | - - | 0.75 19 | 0.98 25 | 1.5 38 | - - | - - | - M8 | 0.47 12 | - - | 0.577 262 |
| GN.26632 | GN 559-162-B-SW | 6.38 162 | - - | - - | - - | - - | 2.24 57 | 1.5 38 | 1.1 28 | 0.75 19 | 0.98 25 | 1.5 38 | 0.31 8 | 0.87 22 | - M8 | - - | 0.63 16 | 0.546 248 |
Material
Aluminium, RAL 9005 black colour, matte finish, epoxy resin coating.
- Execution A: closed-ended handle.
- Execution B: open-ended handle.
Assembly
Tapped blind holes.
Ergonomy and design
GN 559 handles are characterised by a ergonomic design for a much safer and comfortable grip.