GN 425-NI
Handles
GN 425-NI - Handles
RoHS status
GN 425-NI - Handles
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting holesWeight
CodeDescriptionLf ±.010hBd1dplbs
g
GN.26443GN 425-8-88-NI3.78
8
3.46
88
1.38
12
0.31
35
0.47
10
-
M4
0.31
8
0.117
53
GN.26453GN 425-8-100-NI4.25
8
3.94
100
1.38
12
0.31
35
0.47
10
-
M4
0.31
8
0.128
58
GN.26463GN 425-8-120-NI5.04
8
4.72
120
1.38
12
0.31
35
0.47
10
-
M4
0.31
8
0.145
66
GN.26503GN 425-10-88-NI3.86
10
3.46
88
1.69
15
0.39
4
0.59
312
-
M5
0.47
12
0.2
91
GN.26513GN 425-10-100-NI4.33
10
3.94
100
1.69
15
0.39
43
0.59
12
-
M5
0.47
12
0.216
98
GN.26523GN 425-10-120-NI5.12
10
4.72
120
1.69
15
0.39
43
0.59
12
-
M5
0.47
12
0.24
109
GN.26533GN 425-10-180-NI7.48
10
7.09
180
1.69
15
0.39
43
0.59
12
-
M5
0.47
12
0.322
146
GN.26543GN 425-10-200-NI8.27
10
7.87
200
1.69
15
0.39
43
0.59
12
-
M5
0.47
12
0.355
161
GN.26553GN 425-10-235-NI9.65
10
9.25
235
1.69
15
0.39
43
0.59
12
-
M5
0.47
12
0.403
183
Material
AISI 303 stainless steel. Round cross section bar, sandblasted matte finish.

Assembly
Tapped blind holes.

Washers
Stainless steel, supplied not assembled.

Features and applications
AISI 303 stainless steel, thanks to its high resistance to corrosion, allows the application of these handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.


Handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA