RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Mounting holes | Weight |
|---|
| Code | Description | L | f ±0.020 | h | h1 | l | l1 | l2 | l3 | d1 | d | p | lbs g |
|---|
| GN.27661 | GN 333-28-200-A-EL | 8.43 214 | 7.87 200 | 2.6 66 | 1.97 50 | 0.98 25 | 7.32 186 | 1.97 50 | 2.6 66 | 1.1 28 | - M8 | 0.59 15 | 0.947 430 |
| GN.27662 | GN 333-28-200-A-SW | 8.43 214 | 7.87 200 | 2.6 66 | 1.97 50 | 0.98 25 | 7.32 186 | 1.97 50 | 2.6 66 | 1.1 28 | - M8 | 0.59 15 | 0.947 430 |
| GN.27665 | GN 333-28-300-A-EL | 12.36 314 | 11.81 300 | 2.6 66 | 1.97 50 | 0.98 25 | 11.26 286 | 1.97 50 | 2.6 66 | 1.1 28 | - M8 | 0.59 15 | 1.035 470 |
| GN.27666 | GN 333-28-300-A-SW | 12.36 314 | 11.81 300 | 2.6 66 | 1.97 50 | 0.98 25 | 11.26 286 | 1.97 50 | 2.6 66 | 1.1 28 | - M8 | 0.59 15 | 1.035 470 |
| GN.27671 | GN 333-28-500-A-EL | 20.24 514 | 19.69 500 | 2.6 66 | 1.97 50 | 0.98 25 | 19.13 486 | 1.97 50 | 2.6 66 | 1.1 28 | - M8 | 0.59 15 | 1.178 535 |
| GN.27672 | GN 333-28-500-A-SW | 20.24 514 | 19.69 500 | 2.6 66 | 1.97 50 | 0.98 25 | 19.13 486 | 1.97 50 | 2.6 66 | 1.1 28 | - M8 | 0.59 15 | 1.178 535 |
Tube
Aluminium.
- Execution EL: anodised, natural colour.
- Execution SW: RAL 9005 black colour, matte finish, epoxy resin coating.
Handle shanks
Die-cast zinc alloy, RAL 9005 black colour, matte finish, epoxy resin coating, fitted to the tube by means of a screw.
End caps
Polyamide based (PA) technopolymer, light grey colour. Resistant to solvents, oils, greases and other chemical agents.
Assembly
Back mounting, tapped blind holes.
Special executions on request (For sufficient quantities)
Different lengths.
Features and applications
GN 333 inclined tubular handles are characterised by a high stability thanks to the assembly of the handle shanks to the tube by means of two screws.
These handles are typically used on turning or rolling doors for machines and equipment.