GN 227.2-D
Pressed steel spoked handwheels with revolving handle
GN 227.2-D - Pressed steel spoked handwheels with revolving handle
RoHS status
GN 227.2-D - Pressed steel spoked handwheels with revolving handle
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting holeHandleSpokes No.Weight
CodeDescriptionDLBd1dshHØR lbs
g
GN.925321GN 227.2-160-B1/2-D6.3
160
1.54
39
0.87
22
1.18
30
0.500
-
-
-
0.79
20
3.27
83
1.02
26
2.68
68
-
4
1.167
530
GN.925325GN 227.2-160-V1/2-D6.3
160
1.54
39
0.87
22
1.18
30
-
-
0.500x0.500
-
0.79
20
3.27
83
1.02
26
2.68
68
-
4
1.167
530
GN.925331GN 227.2-200-B5/8-D 7.87
200
1.73
44
0.87
22
1.57
40
0.625
-
-
-
0.94
24
3.27
83
1.02
26
3.46
88
-
4
2.035
924
GN.925335GN 227.2-200-V5/8-D 7.87
200
1.73
44
0.87
22
1.57
40
-
-
0.625x0.625
-
0.94
24
3.27
83
1.02
26
3.46
88
-
4
2.035
924
GN.925341GN 227.2-250-B3/4-D9.84
250
2.05
52
1.18
30
1.77
45
0.750
-
-
-
1.1
28
3.66
93
1.1
28
4.25
108
-
5
3.447
1565
GN.925345GN 227.2-250-V3/4-D9.84
250
2.05
52
1.18
30
1.77
45
-
-
0.750x0.750
-
1.1
28
3.66
93
1.1
28
4.25
108
-
5
3.447
1565
Material
AISI 304 pressed stainless steel, sandblasted matte finish.

Assembly
- Execution B: welded hub, reamed through hole.
- Execution V: welded hub, square through hole.
For fixing GN 227.2-D on shafts by a grub screw see Technical Data.

Revolving handle
Phenolic based (PF) Duroplast, black colour, glossy finish. Resistant to solvents, oils, greases and other chemical agents.

Special executions on request
- Reamed hole and keyway in compliance with ANSI B17.1-1967 tolerance.

Other executions on request
Standard metric holes.

Features and applications
Pressed steel spoked handwheels GN 227.2-D are renowned for their high mechanical strenght and their resistance to shocks and knocks.
AISI 304 stainless steel, thanks to its high resistance to corrosion, allows the application of these handwheels on machines and equipment in those sectors where laws or hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Technical data
Axial and radial runout lower than IT 12.

Pressed steel spoked handwheels with revolving handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA