INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Mounting hole | Spokes No. | Weight |
|---|
| Code | Description | D | L | B | d1 | d | s | h | Q8 | lbs g |
|---|
| GN.925281 | GN 227.2-160-B1/2-A | 6.3 160 | 1.54 39 | 0.87 22 | 1.18 30 | 0.500 - | - - | 0.79 20 | - 4 | 0.947 430 |
| GN.925285 | GN 227.2-160-V1/2-A | 6.3 160 | 1.54 39 | 0.87 22 | 1.18 30 | - - | 0.500x0.500 - | 0.79 20 | - 4 | 0.947 430 |
| GN.925291 | GN 227.2-200-B5/8-A | 7.87 200 | 1.73 44 | 0.87 22 | 1.57 40 | 0.625 - | - - | 0.94 24 | - 4 | 1.815 824 |
| GN.925295 | GN 227.2-200-V5/8-A | 7.87 200 | 1.73 44 | 0.87 22 | 1.57 40 | - - | 0.625x0.625 - | 0.94 24 | - 4 | 1.815 824 |
| GN.925301 | GN 227.2-250-B3/4-A | 9.84 250 | 2.05 52 | 1.18 30 | 1.77 45 | 0.750 - | - - | 1.1 28 | - 5 | 3.227 1465 |
| GN.925305 | GN 227.2-250-V3/4-A | 9.84 250 | 2.05 52 | 1.18 30 | 1.77 45 | - - | 0.750x0.750 - | 1.1 28 | - 5 | 3.227 1465 |
Material
AISI 304 pressed stainless steel, sandblasted matte finish.
Assembly
- Execution
B: welded hub, reamed through hole.
- Execution
V: welded hub, square through hole.
For fixing GN 227.2-A on shafts by a grub screw see
Technical Data.
Special executions on request
- Reamed hole and keyway in compliance with
ANSI B17.1-1967 tolerance.
Other executions on request
Standard metric holes.
Features and applications
Pressed steel spoked handwheels GN 227.2-A are renowned for their high mechanical strenght and their resistance to shocks and knocks.
AISI 304 stainless steel, thanks to its high resistance to corrosion, allows the application of these handwheels on machines and equipment in those sectors where laws or hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.
Technical data
Axial and radial runout lower than IT 12.