EWN.SST-p
Wing screws
EWN.SST-p  - Wing screws
RoHS status
EWN.SST-p  - Wing screws
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsThreaded studWeight
CodeDescriptionDLd1l2bd 2Allbs
g
90224536-*EWN.48 SST-p-1/4-20x3/4-*1.85
47
0.94
24
0.53
13.5
0.22
5.5
0.28
7
1/4-20
-
0.750
-
0.031
14
90224641-*EWN.55 SST-p-5/16-18x1-*1.85
47
0.94
24
0.53
13.5
0.22
5.5
0.28
7
5/16-18
-
1.000
-
0.055
25
* Complete the code and the description of the standard item needed by adding the index of the colour of the cap (C1,....,C6) ex: 90224536-C2 EWN.48 SST-p-1/4-20x3/4-C2.
CodeDescriptionCap for
29752-*ECA.W2-*-
EWN.48
29753-*ECA.W3-*-
EWN.55
29754-*ECA.W4-*-
EWN.70
* Complete the code and the description by adding the index of the colour (C1,....,C6).
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Grey-black, matte finish.

Assembly
AISI 303 stainless steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data ).

Cap
Technopolymer in Ergostyle colours, matte finish; supplied assembled, press-fit assembly, removable by a screwdriver.
Available also as accessory sold separately (see caps table).

Features and applications
AISI 303 stainless steel, thanks to its high resistance to corrosion, allows the application of these wing screws on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

Ergonomy and design
The slightly concave marks on the wings help to position the fingers in order to apply the maximum force when tightening.

Other executions on request
Standard metric studs.

Wing screws
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA