ERZ.SST
Adjustable handles
ERZ.SST  - Adjustable handles
RoHS status
ERZ.SST  - Adjustable handles
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dhzlbs
g
239105ERZ.44 SST-M51.73
44
2.05
52
0.61
15.5
1.2
30.5
1.34
34
0.96
24.5
0.14
3.5
0.89
22.5
0.39
10
0.43
11
-
M5
0.31
8
-
18
0.035
16
239106ERZ.44 SST-M61.73
44
2.05
52
0.61
15.5
1.2
30.5
1.34
34
0.96
24.5
0.14
3.5
0.89
22.5
0.39
10
0.43
11
-
M6
0.31
8
-
18
0.033
15
239135ERZ.63 SST-M62.48
63
2.89
73.5
0.75
19
1.52
38.5
1.65
42
1.22
31
0.14
3.5
1.18
30
0.53
13.5
0.53
13.5
-
M6
0.39
10
-
24
0.079
36
239136ERZ.63 SST-M82.48
63
2.89
73.5
0.75
19
1.52
38.5
1.65
42
1.22
31
0.14
3.5
1.18
30
0.53
13.5
0.53
13.5
-
M8
0.39
10
-
24
0.075
34
239155ERZ.78 SST-M83.07
78
3.56
90.5
0.91
23
1.83
46.5
1.99
50.5
1.42
36
0.14
3.5
1.44
36.5
0.63
16
0.63
16
-
M8
0.55
14
-
26
0.134
61
239156ERZ.78 SST-M103.07
78
3.56
90.5
0.91
23
1.83
46.5
1.99
50.5
1.42
36
0.14
3.5
1.44
36.5
0.63
16
0.63
16
-
M10
0.55
14
-
26
0.121
55
239175ERZ.95 SST-M103.74
95
4.29
109
1.04
26.5
2.22
56.5
2.42
61.5
1.69
43
0.2
5
1.77
45
0.75
19
0.71
18
-
M10
0.67
17
-
28
0.205
93
239176ERZ.95 SST-M123.74
95
4.29
109
1.04
26.5
2.22
56.5
2.42
61.5
1.69
43
0.2
5
1.77
45
0.75
19
0.71
18
-
M12
0.67
17
-
28
0.189
86
Elesa StandardsMain dimensionsMounting holeTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1dhzlbs
g
90239105ERZ.44-SST-10-321.73
44
2.05
52
0.61
15.5
1.2
30.5
1.34
34
0.96
24.5
0.14
3.5
0.89
22.5
0.39
10
0.43
11
10-32
-
0.31
8
-
18
0.024
11
90239106ERZ.44-SST-1/4-201.73
44
2.05
52
0.61
15.5
1.2
30.5
1.34
34
0.96
24.5
0.14
3.5
0.89
22.5
0.39
10
0.43
11
1/4-20
-
0.31
8
-
18
0.033
15
90239135ERZ.63-SST-1/4-202.48
63
2.89
73.5
0.75
19
1.52
38.5
1.65
42
1.22
31
0.14
3.5
1.18
30
0.53
13.5
0.53
13.5
1/4-20
-
0.39
10
-
24
0.064
29
90239136ERZ.63-SST-5/16-182.48
63
2.89
73.5
0.75
19
1.52
38.5
1.65
42
1.22
31
0.14
3.5
1.18
30
0.53
13.5
0.53
13.5
5/16-18
-
0.39
10
-
24
0.07
32
90239155ERZ.78-SST-5/16-183.07
78
3.56
90.5
0.91
23
1.83
46.5
1.99
50.5
1.42
36
0.14
3.5
1.44
36.5
0.63
16
0.63
16
5/16-18
-
0.55
14
-
26
0.106
48
90239156ERZ.78-SST-3/8-163.07
78
3.56
90.5
0.91
23
1.83
46.5
1.99
50.5
1.42
36
0.14
3.5
1.44
36.5
0.63
16
0.63
16
3/8-16
-
0.55
14
-
26
0.119
54
90239175ERZ.95-SST-3/8-163.74
95
4.29
109
1.04
26.5
2.22
56.5
2.42
61.5
1.69
43
0.2
5
1.77
45
0.75
19
0.71
18
3/8-16
-
0.67
17
-
28
0.159
72
90239177ERZ.95-SST-1/2-133.74
95
4.29
109
1.04
26.5
2.22
56.5
2.42
61.5
1.69
43
0.2
5
1.77
45
0.75
19
0.71
18
1/2-13
-
0.67
17
-
28
0.185
84
Adjustable handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA