EMW+IR
Monospoke handwheel with fold-away handle
EMW+IR  - Monospoke handwheel with fold-away handle
RoHS status
EMW+IR  - Monospoke handwheel with fold-away handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsBoreHandleC #L #Weight
CodeDescriptionDLBll1d1d2d4d5h1Cd H7hHR[ft·lb]
[Nm]
[ft·lb]
[J]
lbs
g
204711-*EMW.350+IR-A-20-*13.78
350
3.23
82
1.5
38
0.75
19
0.98
25
1.38
35
1.3
33
3.23
82
2.76
70
0.55
14
4.33
110
0.787
20
1.5
38
3.54
90
5.83
148
280
380
10
14
2.731
1240
* Complete the code and the description of the standard item needed by adding the index of the colour of the cap (C1,....,C6), ex: 204711-C2 EMW.350+IR-A-20-C2. To order the handwheel with keyway add the index -K ex: 204711-K-C2 EMW.350+IR-A-20-K-C2.# See Technical Data for maximum applicable torque (C) and impact strength (L).
CodeDescriptionBoss cap for
29451-*ECB.I3-*-
EMW.350
* Complete the code and the description specifying the index of the colour (C1,....,C6).
Material
Glass-fibre reinforced polypropylene based (PP) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Assembly
- Black-oxide steel boss, H7 reamed hole.
- Execution K: bosses with hole and keyway in compliance with DIN 6885/1 P9 tolerance.
To order the handwheel with keyway complete code and description with the index -K.

Boss cap
Polyester based technopolymer (PBT) in Ergostyle colours, glossy finish; supplied not assembled, press-fit mounting, removable by pressing on the outer edge (ELESA original design).
Available also as accessory sold separately (see boss cap table ).

Fold-away handle
Type IR.620polyamide based (PA) technopolymer, black colour, matte finish. The two-volume special design and the semi-spherical end provide the operator's hand with a safe and ergonomic grip during rotation of the handwheel.

Accessories on request
Axial retaining washer type GN 184.

Special executions on request (For sufficient quantities)
Executions with locking device and latch (Elesa patent), see drawings.

Ergonomy and design
The light visual impact and the eccentric movement effect of EMW. monospoke handwheel offer a modern and innovative design. A high degree of flexibility and resilience guarantees maximum operator safety in case of accidental contact.

Monospoke handwheel with fold-away handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA