EBP.SAN
Bridge handle with antimicrobial protection (front mounting)
EBP.SAN  - Bridge handle with antimicrobial protection (front mounting)
RoHS status
EBP.SAN  - Bridge handle with antimicrobial protection (front mounting)
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holesF1F2L1L2Weight
CodeDescriptionLfDhBl1dd1h1h2[lbf]
[N]
[lbf]
[N]
[ft·lb]
[J]
[ft·lb]
[J]
lbs
g
153211-C1EBP.140-8-SAN-C15.67
144
4.61±0.02
117±0.5
1.02
26
1.54
39
0.33
8.5
3.62
92
0.33
8.5
0.53
13.5
0.33
8.5
1.04
26.5
605
2700
403
1800
7
10
3
4
0.121
55
Material
Glass-fibre reinforced polyamide based (PA) technopolymer with silver ions on an inorganic ceramic base. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Caps
Technopolymer, black colour, matte finish, supplied not assembled, press-fit assembly, removable by a screwdriver.

Assembly
Through holes for cylindrical-head screws with hexagon socket.

Features
The special antimicrobial material EBP.SAN is made out of, stops any deposit of bacteria, mildew and fungi, offering a sanitized effect on the surface.
Tests carried out on material samples confirmed the stability of the antimicrobial action after several cleaning cycles at high temperatures with soap and solvents.
The great resistance to high temperatures of the antimicrobial additive allows this handle to reach sterilisation temperatures 270°F (130°C).

Applications
EBP.SAN handle is suitable for applications where hygienic and sanitary elements are required:
- medical and hospital equipment
- disability aids
- machines for food processing and pharmaceutical industry
- equipment for catering service
- urban and public fittings.

Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Bridge handle with antimicrobial protection (front mounting)
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA