CWN.SST-p
Wing screws
ELESA Original design
Elesa StandardsMain dimensionsThreaded studWeight
CodeDescriptionDLd1l2bd 2Allbs
g
908712CWN.32 SST-p-10-32x1/21.26
32
0.65
16.5
0.47
12
0.14
3.5
0.24
6
10-32
-
0.500
-
0.015
7
908714CWN.32 SST-p-10-32x3/41.26
32
0.65
16.5
0.47
12
0.14
3.5
0.24
6
10-32
-
0.750
-
0.02
9
908722CWN.32 SST-p-1/4-20x1/21.26
32
0.65
16.5
0.47
12
0.14
3.5
0.24
6
1/4-20
-
0.500
-
0.018
8
908724CWN.32 SST-p-1/4-20x3/41.26
32
0.65
16.5
0.47
12
0.14
3.5
0.24
6
1/4-20
-
0.750
-
0.02
9
908726CWN.32 SST-p-1/4-20x11.26
32
0.65
16.5
0.47
12
0.14
3.5
0.24
6
1/4-20
-
1.000
-
0.024
11
908762CWN.40 SST-p-5/16-18x3/41.57
40
0.83
21
0.53
13.5
0.18
4.5
0.26
6.5
5/16-18
-
0.750
-
0.026
12
908764CWN.40 SST-p-5/16-18x11.57
40
0.83
21
0.53
13.5
0.18
4.5
0.26
6.5
5/16-18
-
1.000
-
0.035
16
908766CWN.40 SST-p-5/16-18x1¼1.57
40
0.83
21
0.53
13.5
0.18
4.5
0.26
6.5
51/16-18
-
1.250
-
0.042
19
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Standard execution
AISI 303 stainless steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data).

Ergonomy and design
The slightly convex marks on the wings offer a point where the fingers can be positioned.