ELESA Original design
| Elesa Standards | Main dimensions | Mounting holes | F1 | F2 | L1 | L2 | Weight |
|---|
| Code | Description | L | f | l | h | B | l1 | h1 | d | [lbf] [N] | [lbf] [N] | [ft·lb] [J] | [ft·lb] [J] | lbs g |
|---|
| 37451 | M.478/150-6 | 6.81 173 | 5.91±0.02 150±0.5 | 0.91 23 | 2.07 52.5 | 0.35 9 | 4.45 113 | 0.35 9 | 0.24 6 | 403 1800 | 1008 4500 | 13 18 | 6 8 | 0.101 46 |
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, glossy finish.
Assembly
Through holes for screws or rivet.
Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.