DVA
Vibration-damping elements
Elesa StandardsMain dimensionsMax loadMax deflectionLoad/deflectionWeight
CodeDescriptionDLdl[N][mm][N/mm]g
411101DVA.1-8-8-M3-6-5588M361002.0501
411121DVA.1-10-10-M4-10-551010M4101502.5602
411131DVA.1-10-15-M4-10-551015M4101053353
411141DVA.1-15-8-M4-10-55158M4107202.03605
411151DVA.1-15-10-M4-10-551510M4104002.51606
411161DVA.1-15-15-M4-10-551515M4103003.75807
411171DVA.1-15-20-M4-10-551520M4102755558
411181DVA.1-20-15-M6-18-552015M6186753.7518018
411201DVA.1-20-20-M6-18-552020M618440411025
411211DVA.1-20-25-M6-18-552025M61840058020
411221DVA.1-25-15-M6-18-552515M61812003.7532028
411241DVA.1-25-20-M6-18-552520M61811005.022031
411261DVA.1-25-25-M6-18-552525M6188136.2513035
411271DVA.1-25-30-M6-18-552530M6188257.511038
411281DVA.1-30-15-M8-20-553015M82022133.7559045
411301DVA.1-30-20-M8-20-553020M82018005.036050
411321DVA.1-30-30-M8-20-553030M82012007.516057
411331DVA.1-40-20-M8-20-554020M8202480462080
411341DVA.1-40-30-M8-23-554030M82324007.532095
411361DVA.1-40-40-M8-23-554040M823200010.0200100
411381DVA.1-50-20-M10-28-555020M102835005.0700130
411401DVA.1-50-30-M10-28-555030M102841257.5550184
411421DVA.1-50-40-M10-28-555040M1028340010340170
411441DVA.1-50-45-M10-28-555045M1028303811.25270180
411446DVA.1-50-50-M10-28-555050M1028325012.5260195
411451DVA.1-60-30-M10-28-556030M102871257.5950211
411456DVA.1-60-40-M10-28-556040M1028480010480236
411461DVA.1-70-45-M10-28-557045M1028731311.25650380
411471DVA.1-75-25-M12-37-557525M123782503.752200345
411481DVA.1-75-40-M12-37-557540M1237980010980410
411501DVA.1-75-55-M12-37-557555M1237550013.75400515
411521DVA.1-100-40-M16-41-5510040M164113000101300765
411541DVA.1-100-55-M16-41-5510055M16411237513.75900905
411561DVA.1-100-60-M16-41-5510060M16411275015850950
411581DVA.1-100-75-M16-41-5510075M16411125018.756001090
Elesa StandardsMain dimensionsMax loadMax deflectionLoad/deflectionWeight
CodeDescriptionDLdlh[N][mm][N/mm]g
411701DVA.2-8-8-M3-6-5588M3631202601
411721DVA.2-10-10-M4-10-551010M41041632.5652
411731DVA.2-10-15-M4-10-551015M4104962.75353
411741DVA.2-15-10-M4-10-551510M41044132.51655
411761DVA.2-15-15-M4-10-551515M41043193.75856
411771DVA.2-15-20-M4-10-551520M41042404607
411781DVA.2-20-15-M6-18-552015M61866943.7518515
411801DVA.2-20-20-M6-18-552020M6186460411517
411811DVA.2-20-25-M6-18-552025M618640058018
411821DVA.2-25-15-M6-18-552515M618612383.7533026
411841DVA.2-25-20-M6-18-552520M6186700514028
411851DVA.2-25-30-M6-18-552530M61868257.511036
411861DVA.2-30-15-M8-20-553015M820822503.7560041
411881DVA.2-30-20-M8-20-553020M82082050541043
411901DVA.2-30-30-M8-20-553030M820815757.521050
411911DVA.2-40-20-M8-23-554020M82382600465073
411921DVA.2-40-30-M8-23-554030M823825507.534085
411941DVA.2-40-40-M8-23-554040M823819001019098
411961DVA.2-50-20-M10-28-555020M102810750051500115
411981DVA.2-50-30-M10-28-555030M10281037507.5500135
412001DVA.2-50-40-M10-28-555040M102810350010350160
412021DVA.2-50-45-M10-28-555045M102810382511.25340170
412026DVA.2-50-50-M10-28-555050M102810262512.5210185
412031DVA.2-60-30-M10-28-556030M10281075007.51000199
412036DVA.2-60-40-M10-28-556040M102810770010770220
412041DVA.2-70-45-M10-28-557045M102810798811.25710372
412051DVA.2-75-25-M12-37-557525M12371293753.752500321
412061DVA.2-75-40-M12-37-557540M12371213000101300385
412081DVA.2-75-55-M12-37-557555M123712811313.75590450
412101DVA.2-100-40-M16-41-5510040M16411613000101300740
412121DVA.2-100-55-M16-41-5510055M1641161237513.75900850
412141DVA.2-100-60-M16-41-5510060M1641161275015850865
412161DVA.2-100-75-M16-41-5510075M1641161125018.75600980
Elesa StandardsMain dimensionsMax loadMax deflectionLoad/deflectionWeight
CodeDescriptionDLdh[N][mm][N/mm]g
412301DVA.3-8-8-M3-5588M331202601
412321DVA.3-10-10-M4-551010M441702.5682
412326DVA.3-10-15-M4-551015M44962.75353
412331DVA.3-15-10-M4-551510M442251.51504
412341DVA.3-15-15-M4-551515M443193.75856
412346DVA.3-15-20-M4-551520M442404608
412351DVA.3-20-15-M6-552015M666943.7518513
412361DVA.3-20-20-M6-552020M66575511516
412371DVA.3-20-25-M6-552025M6640058019
412381DVA.3-25-20-M6-552520M66580414526
412386DVA.3-25-25-M6-552525M66700514029
412391DVA.3-25-30-M6-552530M668257.511025
412401DVA.3-30-20-M8-553020M882050541039
412421DVA.3-30-30-M8-553030M881800536045
412431DVA.3-30-40-M8-553040M8814001014053
412441DVA.3-40-30-M8-554030M8841257.555080
412461DVA.3-40-40-M8-554040M8823001023098
412463DVA.3-50-30-M10-555030M101060007.5800125
412466DVA.3-50-40-M10-555040M1010400010400150
412469DVA.3-50-50-M10-555050M1010275012.5220125
412471DVA.3-60-30-M10-556030M101082507.51100189
412476DVA.3-60-40-M10-556040M1010800010800220
412481DVA.3-70-45-M10-557045M1010787511.25700335
412501DVA.3-75-40-M12-557540M1212980010980360
412521DVA.3-75-55-M12-557555M1212811313.75590445
412541DVA.3-100-40-M16-5510040M161613000101300690
412551DVA.3-100-55-M16-5510055M16161200091300765
412561DVA.3-100-60-M16-5510060M16161125015750885
412581DVA.3-100-75-M16-5510075M16161125018.75600965
Elesa StandardsMain dimensionsMax loadMax deflectionLoad/deflectionWeight
CodeDescriptionDLdl[N][mm][N/mm]g
412700DVA.4-8-8-M3-6-5588M361002503
412701DVA.4-10-10-M4-10-551010M4101102.75402
412703DVA.4-10-15-M4-10-551015M4101252.5503
412706DVA.4-15-10-M4-10-551510M4103002.51204
412709DVA.4-15-15-M4-10-551515M4102752.751005
412711DVA.4-15-20-M4-10-551520M4103204807
412716DVA.4-15-30-M4-10-551530M4104206709
412721DVA.4-20-10-M6-18-552010M6183752.515015
412741DVA.4-20-15-M6-18-552015M6185443.7514510
412746DVA.4-20-20-M6-18-552020M618400410013
412751DVA.4-20-30-M6-18-552030M61848068023
412756DVA.4-25-15-M6-18-552515M6186052.7522018
412761DVA.4-25-17-M6-18-552517M6187654.2518020
412766DVA.4-25-20-M6-18-552520M618520413020
412771DVA.4-25-30-M6-18-552530M618660611025
412776DVA.4-30-15-M8-20-553015M82014253.7538030
412781DVA.4-30-17-M8-20-553017M82015304.2536031
412801DVA.4-30-20-M8-20-553020M8201250525035
412811DVA.4-30-25-M8-20-553025M8201125522538
412821DVA.4-30-30-M8-20-553030M82015007.520043
412831DVA.4-40-20-M8-23-554020M8231520438055
412836DVA.4-40-25-M8-23-554025M8231600532060
412841DVA.4-40-30-M8-23-554030M82320257.527073
412861DVA.4-40-40-M8-23-554040M82323001023083
412881DVA.4-50-20-M10-28-555020M10283250565090
412901DVA.4-50-30-M10-28-555030M102826257.5350118
412921DVA.4-50-40-M10-28-555040M1028300010300140
412931DVA.4-60-20-M10-28-556020M102838004950219
412936DVA.4-60-40-M10-28-556040M102859208740195
412941DVA.4-70-40-M10-28-557040M1028650010650265
412951DVA.4-70-55-M10-28-557055M1028550011500357
412961DVA.4-75-25-M12-37-557525M123756256.25900223
412971DVA.4-75-40-M12-37-557540M1237800010800310
412981DVA.4-75-50-M12-37-557550M1237875012.5700340
413001DVA.4-100-40-M16-41-5510040M1641900010900570
413011DVA.4-100-50-M16-41-5510050M1641937512.5750655
413021DVA.4-100-60-M16-41-5510060M16411050015700830
Elesa StandardsMain dimensionsMax loadMax deflectionLoad/deflectionWeight
CodeDescriptionDLdh[N][mm][N/mm]g
413031DVA.5-10-10-M4-551010M441254.253602
413041DVA.5-15-15-M4-551515M442752.751005
413051DVA.5-15-20-M4-551520M443204806
413061DVA.5-20-15-M6-552015M665443.7514510
413071DVA.5-20-20-M6-552020M66400410011
413081DVA.5-20-25-M6-552025M6640058013
413091DVA.5-25-15-M6-552515M666052.7522016
413101DVA.5-25-20-M6-552520M66520413020
413106DVA.5-25-30-M6-552530M66660611021
413111DVA.5-30-15-M8-553015M8814253.7538023
413121DVA.5-30-17-M8-553017M8815304.2536025
413141DVA.5-30-20-M8-553020M881250525027
413146DVA.5-30-30-M8-553030M8815007.520034
413151DVA.5-40-20-M8-554020M881520438045
413161DVA.5-40-30-M8-554030M8820257.527065
413171DVA.5-40-40-M8-554040M8823001023075
413181DVA.5-50-20-M10-555020M10103250565077
413183DVA.5-50-30-M10-555030M101026257.5350100
413186DVA.5-50-40-M10-555040M1010300010300115
413191DVA.5-60-30-M10-556030M101051006850141
413193DVA.5-60-50-M10-556050M1010500012.5400205
413196DVA.5-70-40-M10-557040M1010650010650255
413201DVA.5-70-45-M10-557045M1010675011.25600275
413211DVA.5-70-55-M10-557055M1010550011500341
413221DVA.5-75-25-M12-557525M121256256.25900205
413226DVA.5-75-30-M12-557530M121263757.5850210
413231DVA.5-75-40-M12-557540M1212800010800290
413241DVA.5-75-50-M12-557550M1212875012.5700345
413261DVA.5-100-40-M16-5510040M1616900010900485
413281DVA.5-100-50-M16-5510050M16161625012.51300580
413291DVA.5-100-60-M16-5510060M161616500151100720
Elesa StandardsMain dimensionsMax loadMax deflectionWeight
CodeDescriptionDLdl[N][mm]g
413401DVA.6-20-24-M6-18-552024M6182379.610
413411DVA.6-30-30-M8-18-553030M81850011.724
413421DVA.6-30-36-M8-20-553036M82056015.639
413431DVA.6-35-40-M8-23-553540M8236301545
413441DVA.6-50-61-M8-28-555061M828160523.9114
413451DVA.6-50-68-M10-28-555068M1028150025131
Elesa StandardsMain dimensionsMax loadMax deflectionWeight
CodeDescriptionDLdh[N][mm]g
413601DVA.7-20-24-M6-552024M662379.68
413611DVA.7-30-30-M8-553030M8850011.728
413621DVA.7-30-36-M8-553036M8856015.630
413631DVA.7-35-40-M8-553540M886301543
413641DVA.7-50-61-M8-555061M88160523.9114
413651DVA.7-50-68-M10-555068M1010150025120
Base
Glossy zinc-plated steel.

Vibration-damping body
Natural rubber NR, hardness 55±5 Shore A, black colour.

Standard executions
- DVA.1: glossy zinc-plated steel threaded studs.
- DVA.2: threaded stud and boss in glossy zinc-plated steel, threaded blind hole.
- DVA.3: glossy zinc-plated steel bosses, threaded blind hole.
- DVA.4: glossy zinc-plated steel threaded stud.
- DVA.5: glossy zinc-plated steel boss, threaded blind hole.
- DVA.6: glossy zinc-plated steel threaded stud.
- DVA.7: glossy zinc-plated steel boss, threaded blind hole.

Special executions on request
- Natural rubber NR, hardness 40±5 Shore A.
- Natural rubber NR, hardness 70±5 Shore A.

Features and applications
ELESA vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or vibrating masses which can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones
- noise
- damage to men’s health.

Technical data and guidelines for the selection of vibration-damping levelling elements
Basic data required:
- disturbing frequency: the frequency of the disturbing vibration produced by a on-duty machine. In general, it coincides with the number of rotations of the engine [rpm]
- the static load applied to every single vibration-damping element [N]
- the isolation degree required [%]
- for every type of vibration-damping element and for every size, maximum static load [N], maximum static deflection [mm] and load/deflection relation are given. The values are reported in the Main Dimensions table. For DVA.6 and DVA.7 the non-linear progress of the load/deflection relation is reported in graph 2.

How to choose the vibration-damping element:
- with reference to the nomograph (graphic 1), intersect the disturbing frequency value with the isolation degree required (each isolation degree corresponds to a line on the nomograph) and define the deflection (static deflection mm)
- the values reported in the table for maximum static load [N], static deflection [mm] and for load/deflection relation (for DVA.6 and DVA.7 see graph 2), help to identify the product that, under the given static load [N], presents the static deflection [mm] calculated at the above-mentioned point.

Example:
Application with the following features:
- 3000 rpm disturbing frequency
- static load applied on each vibration-damping element 60N
- 90% isolation required
- assembly required type DVA.1
- Graphic 1 shows that with a 3000 rpm disturbing frequency and an isolation degree of 90%, the deflection obtained is 1.0mm.
- The values reported in table, for type DVA.1, shows that the vibration-damping element which should be used is: DVA.1-10-10-M4-10.