| Elesa Standards | Main dimensions | Weight |
|---|
| Code | Description | d | g |
|---|
| 500351 | MSM-LA-B8-16 | 8 | 9 |
| 500355 | MSM-LA-B12-16 | 12 | 10 |
| 500359 | MSM-LA-B18-16 | 18 | 13 |
| 500353 | MSM-LA-B8-30 | 8 | 24 |
| 500357 | MSM-LA-B12-30 | 12 | 26 |
| 500361 | MSM-LA-B18-30 | 18 | 30 |
| 500363 | MSM-LA-B30-30 | 30 | 36 |
Material
Sandblasted AISI 304 stainless steel, matte finish.
Features and applications
In MSM-LA-30 sensor holders, the cross-shaped hole provides a more precise regulation for fixing to
MSM-F connecting clamps and it also allows the use of two clamping screws.