| Elesa-Gantergriff | Main dimensions | Spring pressure | Weight |
|---|
| Code | Description | d1 0/-0.06 | d2 | d3 | d4 | l1 | l2 min. | l3 | l4 min. | A/F | Preload | Max. load | g |
|---|
| GN.36401 | GN 822-4-B-ST | 4 | M8x0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 13 |
| GN.36405 | GN 822-5-B-ST | 5 | M8x0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 |
| GN.36411 | GN 822-6-B-ST | 6 | M10x1 | 25 | 18 | 34 | 7 | 7 | 4.5 | 12 | 5 | 18 | 24 |
| GN.36415 | GN 822-7-B-ST | 7 | M10x1 | 25 | 18 | 34 | 7 | 7 | 4.5 | 12 | 5 | 18 | 25 |
| GN.36402 | GN 822-4-C-ST | 4 | M8x0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 |
| GN.36406 | GN 822-5-C-ST | 5 | M8x0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 |
| GN.36412 | GN 822-6-C-ST | 6 | M10x1 | 25 | 18 | 34 | 7 | 7 | 4.5 | 12 | 5 | 18 | 24 |
| GN.36416 | GN 822-7-C-ST | 7 | M10x1 | 25 | 18 | 34 | 7 | 7 | 4.5 | 12 | 5 | 18 | 25 |
Threaded body
Zinc-plated steel.
Plunger
AISI 303 stainless steel.
Knob
Polyamide based (PA) technopolymer, black colour, matte finish. Resistant to solvents, oils, greases and other chemical agents.
Standard executions
- GN 822-B-ST: without rest position.
- GN 822-C-ST: with rest position: pull the knob and turn it by 30°.
Accessories on request
Black-oxide steel distance bushings type GN 609 for the assembly of the indexing plunger on thin sheets.
Features and applications
GN 822 mini indexing plungers are particularly suitable for assembly on thin sheets, thanks to their small dimensions. The technopolymer knurled knob offers a good grip during operations.
Instructions of use
When retracting the plunger, the hexagonal flat faces are visible. Hence the mini indexing plunger can be easily assembled and tightened by means of a hexagonal spanner.