| Elesa Standards | Main dimensions | Tightening torque | Weight |
|---|
| Code | Description | d | h | s | L | M | [Nm] | g |
|---|
| 58296-EX | TN.3/8-EX | G 3/8 | 9 | 22 | 16 | 17 | 8÷10 | 5 |
| 58297-EX | TN.1/2-EX | G 1/2 | 11 | 26 | 18 | 20.5 | 8÷10 | 8 |
| 58298-EX | TN.3/4-EX | G 3/4 | 12 | 32 | 20 | 25 | 10÷12 | 14 |
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Flat packing ring
NBR synthetic rubber.
ATEX directive compliance
The plugs of the TN-EX series comply with Health and Safety Requirements intended in 94/9/EC ATEX European Directive (explosive atmospheres) for equipments in Group II, category 2GD. Plugs have “k” protection degree and can therefore be mounted in equipments protected by means of “immersion in liquid”, without lowering protection degree.
II 2 G D k T5, marked on the TN-EX plugs, represents the identification according to ATEX directive.
II: group of substances for which the product is suitable
2: identification of the category
G: identification of the type of explosive atmosphere (Gases or vapours)
D: identification of the type of explosive atmosphere (Dust)
k: protection degree by means of immersion in liquid (kX only for TN.3/4)
T5: temperature class
Ambient and/or fluid temperature: -30 ÷ +100°C
The declaration of conformity to European Directives of this product is available and it is part of the product itself.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.