ELESA Original design
| Ergostyle | Main dimensions | Mounting hole | Teeth no. | Weight |
|---|
| Code | Description | R | L | D | H | H1 | h1 | h2 | h3 | d1 | l1 | d | h | z | g |
|---|
| 240002-* | ERM.44 A-M4-* | 44 | 52 | 14.5 | 30 | 33 | 24.5 | 3.5 | 20.5 | 10 | 11 | M4 | 8 | 18 | 16 |
| 240003-* | ERM.44 A-M5-* | 44 | 52 | 14.5 | 30 | 33 | 24.5 | 3.5 | 20.5 | 10 | 11 | M5 | 8 | 18 | 16 |
| 240004-* | ERM.44 A-M6-* | 44 | 52 | 14.5 | 30 | 33 | 24.5 | 3.5 | 20.5 | 10 | 11 | M6 | 8 | 18 | 15 |
| 240014-* | ERM.63 A-M6-* | 63 | 73.5 | 18 | 38 | 41 | 31 | 3.5 | 27 | 13.5 | 13.5 | M6 | 10 | 24 | 36 |
| 240015-* | ERM.63 A-M8-* | 63 | 73.5 | 18 | 38 | 41 | 31 | 3.5 | 27 | 13.5 | 13.5 | M8 | 10 | 24 | 34 |
| 240025-* | ERM.78 A-M8-* | 78 | 90.5 | 21.5 | 46 | 50 | 36 | 3.5 | 34.5 | 16 | 16 | M8 | 14 | 26 | 61 |
| 240026-* | ERM.78 A-M10-* | 78 | 90.5 | 21.5 | 46 | 50 | 36 | 3.5 | 34.5 | 16 | 16 | M10 | 14 | 26 | 55 |
| 240036-* | ERM.95 A-M10-* | 95 | 109 | 25 | 56 | 61 | 43 | 5 | 42 | 19.5 | 18 | M10 | 17 | 28 | 93 |
| 240037-* | ERM.95 A-M12-* | 95 | 109 | 25 | 56 | 61 | 43 | 5 | 42 | 19.5 | 18 | M12 | 17 | 28 | 86 |
Lever body
Zinc alloy die-cast, epoxy resin coating.
Colour
Orange, red, grey, black, matte finish.
Standard execution
Black-oxide steel clamping element with threaded hole and retaining screw. Steel return spring.
Special executions on request
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with plain hole.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).