| Elesa-Clayton | Main dimensions | Mounting hole | Weight | Handwheel/indicator combinations |
|---|
| Code | Description | D | L | d1 | d2 | d3 | d5 | f | f1 | h1 | l1 | l2 | l3 | l4 | R | d H7 | h | g |
|---|
| CE.30251 | VHT.85-GXX1 A-10 | 85 | 51 | 24 | 18 | 58 | - | M5 | - | 6 | 15.5 | - | 18 | - | - | 10 | 17 | 110 | GA01 - GA11 |
| CE.30351 | VHT.110-GXX2 A-12 | 110 | 58 | 28 | 22 | 77 | - | M5 | - | 6 | 20 | - | 18 | - | - | 12 | 22 | 180 | GA02 - GA12 - GW12 |
| Elesa-Clayton | Main dimensions | Mounting hole | Weight | Handwheel/indicator combinations |
|---|
| Code | Description | D | L | d1 | d2 | d3 | d5 | f | f1 | h1 | l1 | l2 | l3 | l4 | R | dH7 | h | g |
|---|
| CE.30255 | VHT.85-GXX1-SST-10 | 85 | 51 | 24 | 18 | 58 | - | M5 | - | 6 | 15.5 | - | 18 | - | - | 10 | 17 | 110 | GA01 - GA11 |
| CE.30355 | VHT.110-GXX2-SST-12 | 110 | 58 | 28 | 22 | 77 | - | M5 | - | 6 | 20 | - | 18 | - | - | 12 | 22 | 180 | GA02 - GA12 - GW12 |
| Elesa-Clayton | Main dimensions | Mounting hole | Weight | Handwheel/indicator combinations |
|---|
| Code | Description | D | L | d1 | d2 | d3 | d5 | f | f1 | h1 | l1 | l2 | l3 | l4 | R | dH7 | h | g |
|---|
| CE.30252 | VHT.85-PXX1 A-10 | 85 | 55 | 18 | - | 58 | 6 | M5 | M4 | 5 | 18.5 | 10.5 | 18 | 14.5 | 19 | 10 | 20.5 | 130 | PA01 - PA11 |
| CE.30352 | VHT.110-PXX2 A-12 | 110 | 58 | 30 | - | 77 | 6 | M5 | M4 | 6 | 20 | 12 | 18 | 13.1 | 28.5 | 12 | 22 | 290 | PA02 - PA12 - PW12 |
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Standard executions
Boss, H7 reamed hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.
- VHT-GXX: for gravity indicators.
Black-oxide steel boss.
- VHT-GXX-SST: for gravity indicators.
AISI 303 stainless steel boss.
- VHT-PXX: for positive drive indicators.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Black-oxide steel boss.
Accessories on request
Cover type
CP-XX for fitting instead of the indicator.
Features and applications
The lobed shape with no cavities prevents unhealthy residues from depositing.
Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.
Indicator choice (to be ordered separately)
To choose the indicator see the table below for possible assembly with indicators. See also "Assembly instructions for gravity indicators
type G or positive drive indicators
type P".

Application example with GA02 indicator