| Elesa Standards | Main dimensions | Mounting hole | Dowel | Weight |
|---|
| Code | Description | H | L | M | D | d -0.1 | H2 | h | r | s | f | d2 | h1 | h3 | d1 | h2 -0.2 | r2 | α | g |
|---|
| 27511 | IR.302/56-SST | 56 | 74 | 71 | 16 | 7 | 15 | 4 | 19 | 2.5 | M4 | - | 9 | - | 3 | 3 | 5.5 | 90° | 72 |
| 27611 | IR.302/65-SST | 65 | 89 | 85 | 20 | 9 | 19.5 | 8 | 22 | 1 | M6 | 6.2 | 14 | 7 | 3 | 3 | 7 | 90° | 115 |
| 27711 | IR.302/80-SST | 80 | 104 | 100 | 20 | 9 | 19.5 | 8 | 24 | 2.5 | M6 | 6.2 | 14 | 7 | 3 | 3 | 7 | 90° | 135 |
| 27811 | IR.302/90-SST | 90 | 118 | 113 | 26 | 13.4 | 23 | 7.5 | 27 | 1 | M6 | - | 14.5 | - | 3 | 3 | 9.5 | 90° | 215 |
Material
Phenolic based (PF) Duroplast handle. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, glossy finish.
Standard execution
AISI 303 stainless steel double guide stud, sintered AISI 303 stainless steel base with guide stud, AISI 303 stainless steel screw.
Features and applications
Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.
This series of fold-away handles has been designed for all those applications for which, owing to lack of space or for safety reasons, the handle must be folded-away once the operation has been completed.