| Elesa-Gantergriff | Main dimensions | Spring pressure | Weight |
|---|
| Code | Description | d 6g | d1 | l ±0.1 | l1 | Preload [N~] | Max. load [N~] | g |
|---|
| GN.33093 | GN 615-M3-KN | M3 | 1.5 | 7 | 0.4 | 3 | 4.5 | 1 |
| GN.33103 | GN 615-M4-KN | M4 | 2.5 | 9 | 0.8 | 6 | 14.5 | 1 |
| GN.33113 | GN 615-M5-KN | M5 | 3 | 12 | 0.9 | 8 | 14 | 1 |
| GN.33123 | GN 615-M6-KN | M6 | 3.5 | 14 | 1 | 11 | 18 | 2 |
| GN.33133 | GN 615-M8-KN | M8 | 4.5 | 16 | 1.5 | 18 | 31 | 4 |
| GN.33143 | GN 615-M10-KN | M10 | 6 | 19 | 2 | 24 | 45 | 7 |
| GN.33153 | GN 615-M12-KN | M12 | 8 | 22 | 2.5 | 26 | 49 | 10 |
| GN.33163 | GN 615-M16-KN | M16 | 10 | 24 | 3.5 | 41 | 86 | 24 |
| GN.33173 | GN 615-M20-KN | M20 | 12 | 30 | 4.5 | 56 | 111 | 43 |
| GN.33183 | GN 615-M24-KN | M24 | 15 | 34 | 5.5 | 81 | 151 | 70 |
| GN.33114 | GN 615-M5-KSN | M5 | 3 | 12 | 0.9 | 15 | 22 | 1 |
| GN.33124 | GN 615-M6-KSN | M6 | 3.5 | 14 | 1 | 19 | 28 | 2 |
| GN.33134 | GN 615-M8-KSN | M8 | 4.5 | 16 | 1.5 | 36 | 62 | 4 |
| GN.33144 | GN 615-M10-KSN | M10 | 6 | 19 | 2 | 57 | 104 | 7 |
| GN.33154 | GN 615-M12-KSN | M12 | 8 | 22 | 2.5 | 61 | 110 | 10 |
| GN.33164 | GN 615-M16-KSN | M16 | 10 | 24 | 3.5 | 68 | 142 | 24 |
| GN.33174 | GN 615-M20-KSN | M20 | 12 | 30 | 4.5 | 84 | 166 | 43 |
| GN.33184 | GN 615-M24-KSN | M24 | 15 | 34 | 5.5 | 127 | 237 | 70 |
Threaded body
AISI 303 stainless steel, screwdriver slotted head.
Standard executions
- GN 615-KN: hardened stainless steel ball, stainless steel spring with normal end-force.
- GN 615-KSN: hardened stainless steel ball, stainless steel spring with heavy end-force, threaded body with two laser-engraved lines.
Special executions on request
-GN 615-KN-MVK, GN 615-KSN-MVK: thread locking by means of micro-encapsulated red patch (see
Technical Data). Working temperature: from -40°C to +170°C.
- GN 615-KN-PFB, GN 615-KSN-PFB: thread locking by means of polyamide blue coating (see
Technical Data). Working temperature: from -50°C to +90°C.