RE.F8
Monolithic wheels
RE.F8 - Monolithic wheels
RoHS status
RE.F8 - Monolithic wheels
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsStatic load *Rolling resistanceDynamic carrying capacityWeight
CodeDescriptionDdl3l4HBLsb1l1b2l2b3Rd1d2[N][N][N]g
450501RE.F8-065-RBL65123034------------1250900120060
450506RE.F8-080-RBL80123039------------20001500180080
450511RE.F8-100-RBL100123044------------350017503000130
450516RE.F8-125-RBL125153844------------450020004000230
450521RE.F8-150-RBL150204559------------600025005000340
450526RE.F8-200-RBL 200205059------------800031507300640
450651RE.F8-065-PBL651230-10010085975458060-----9001200370
450656RE.F8-080-PBL801230-10710085975458060-----15001800390
450661RE.F8-100-PBL1001230-12810085975458060-----17502000460
450666RE.F8-125-PBL1251538-15610085975458060-----20002200640
450671RE.F8-150-PBL1502045-194140114111057310585-----250030001450
450676RE.F8-200-PBL 2002050-240140114111057310585-----315030001920
450551RE.F8-065-SBL651230-1001008597545806039----9001200570
450556RE.F8-080-SBL801230-1071008597545806039----15001800580
450561RE.F8-100-SBL1001230-1281008597545806035----17502000650
450566RE.F8-125-SBL1251538-1561008597545806037----20002200890
450571RE.F8-150-SBL1502045-19414011011105731058756----250030001770
450576RE.F8-200-SBL 2002050-24014011011105731058756----315030002140
450601RE.F8-080-SBF801230-1071008597545806039120---15001800780
450606RE.F8-100-SBF1001230-1281008597545806035120---17502000850
450611RE.F8-125-SBF1251540-1561008597545806037120---200022001040
450616RE.F8-150-SBF1502045-19414011011105731058756156---250030001990
450621RE.F8-200-SBF 2002050-24014011011105731058756156---315030002330
450681RE.F8-065-FBL651230-100-------39-7312-9001200520
450683RE.F8-080-FBL801230-107-------39-7312-15001800535
450685RE.F8-100-FBL1001230-128-------35-7312-17502000555
450687RE.F8-125-FBL1251538-156-------37-7312-20002200850
450689RE.F8-150-FBL1502045-188-------56-10220-250030001570
450691RE.F8-200-FBL 2002050-236-------56-10220-315030001950
450693RE.F8-080-FBF801230-107-------391207312-15001800700
450695RE.F8-100-FBF1001230-128-------351207312-17502000800
450697RE.F8-125-FBF1251538-156-------371207312-20002200990
450699RE.F8-150-FBF1502045-188-------5615610220-250030001860
450700RE.F8-200-FBF 2002050-236-------5615610220-315030002240
* The static load value is characteristic of the wheel only without motion
Elesa StandardsMain dimensionsRolling resistanceDynamic carrying capacityWeight
CodeDescriptionDdl3HBLsb1l1b2l2b3Rd1d2[N][N]g
450801RE.F8-080-PBL-SST80123010710085975458060----15001800290
450806RE.F8-100-PBL-SST100123012810085975458060----1750200360
450811RE.F8-125-PBL-SST125154015610085975458060----20002200630
450701RE.F8-080-SBL-SST8012301071008597545806039---15001800550
450706RE.F8-100-SBL-SST10012301281008597545806035---1750200610
450711RE.F8-125-SBL-SST12515401561008597545806037---20002200780
450751RE.F8-080-SBF-SST8012301071008597545806039120--15001800730
450756RE.F8-100-SBF-SST10012301281008597545806035120--1750200760
450761RE.F8-125-SBF-SST12515401561008597545806037120--20002200950
450851RE.F8-080-FBL-SST801230107-------39-731215001800500
450856RE.F8-100-FBL-SST1001230128-------35-73121750200610
450861RE.F8-125-FBL-SST1251538156-------37-731220002200790
450901RE.F8-080-FBF-SST801230107-------39120731215001800520
450906RE.F8-100-FBF-SST1001230128-------3512073121750200760
450911RE.F8-125-FBF-SST1251538156-------37120731220002200930
Wheel centre body
Polyamide-based technopolymer (PA). Resistant to solvents, oils and other chemicals.

Bore
Directly made into the centre.

Axle set
Calibrated precision tube. The tube serves as a spacer, is tightened to the bracket with screw and nut to a un predetermined torque value.
The wheel bore rotates onto the tube freely.

Standard executions
- RBL: wheel only.
- PBL: brakeless wheel with zinc-plated steel fixed bracket.
- SBL: brakeless wheel with zinc-plated steel turning plate and bracket.
- SBF: wheel with brake and zinc-plated steel turning plate with bracket.
- FBL: brakeless wheel with zinc-plated steel turning plate with bracket and assembly pass thorugh hole.
- FBF: wheel with brake and zinc-plated steel turning plate and bracket, assembly pass through hole.
- PBL-SST: brakeless wheel with fixed bracket in stainless steel.
- SBL-SST: brakeless wheel with turning plate with bracket in stainless steel.
- SBF-SST: stainless steel turning plate wheel with bracket, with stainless steel brake.
- FBL-SST: brakeless wheel with stainless steel turning plate with bracket and assembly pass thorugh hole.
- FBF-SST: stainles steel wheel with brake and turning plate with bracket, assembly pass through hole.

Fixed plate bracket
Zinc-plated steel or stainless steel (SST version) plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.

Turning plate bracket
Zinc-plated steel or stainless steel (SST version) plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.
The presence of two ball turns and the direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability and very limited clearance (see fig. 1).
Does not require maintenance. It consists of:
1) fitting plate: electrolytically zinc-plated steel plate;
2) fork: electrolytically zinc-plated steel plate;
3) ball race ring: electrolytically zinc-plated steel plate;
4) central pin: incorporated in the plate, cold reflanged;
5) rotation system: dual grease-lubricated ring of ball;
6) dust seal: RAL 7015 dark grey technopolymer.

Front-actuated brake
Total brake that locks the wheel and bracket rotation.
The optimised dimensions and the retractible pedal ensure minimal space occupied and maximum actuation ease.
In order to optimise the wheel lock in both directions of rotation, the spring is fitted with a dual braking tooth. Hardened carbon steel or stainless steel (SST version) spring.

Applications
Excellent wear and tearing resistance.

Environmental conditions
Suitable for use in humid environments, with the presence of highly aggressive chemicals. Use in environments with the presence of strong organic acids and concentrated minerals is not recommended.

Rolling resistance - force / load applied
The diagram shows the force to be applied to a wheel to keep it moving at the constant speed of 4 km/h, according to the applied load.
The intersection point with a 50N value is the maximum transportable load with a manually actuated 4-wheel trolley; in fact, 200N = 50N x 4 wheels is the maximum force that may be supported by the operator according to the regulations in force regarding work safety.

Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.

Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.

Monolithic wheels
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA