RE.FF
Injected polyurethan wheels
RE.FF - Injected polyurethan wheels
RoHS status
RE.FF - Injected polyurethan wheels
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsStatic load *Rolling resistanceDynamic carrying capacityWeight
CodeDescriptionDdl3l4HBLsb1l1b2l2b3Rd1d2[N][N][N]g
451001RE.FF-080-RBL80123039------------220012001200110
451006RE.FF-100-RBL100123044------------300017001700150
451011RE.FF-125-RBL125153544------------350023002300250
451016RE.FF-150-RBL150204559------------500028003500470
451151RE.FF-080-PBL801230-10710085975458060-----12001200380
451156RE.FF-100-PBL1001230-12810085975458060-----17001700430
451161RE.FF-125-PBL1251535-15610085975458060-----23002200660
451166RE.FF-150-PBL1502045-194140114111057310585-----280030001460
451051RE.FF-080-SBL801230-1071008597545806039----12001200620
451056RE.FF-100-SBL1001230-1281008597545806035----17001700740
451061RE.FF-125-SBL 1251535-1561008597545806037----23002200910
451066RE.FF-150-SBL 1502045-19414011011105731058756----280030001830
451101RE.FF-080-SBF 801230-1071008597545806039120---12001200810
451106RE.FF-100-SBF 1001230-1281008597545806035120---17001700890
451111RE.FF-125-SBF 1251535-1561008597545806037120---230022001050
451116RE.FF-150-SBF 1502045-19414011011105731058756156---280030002110
451171RE.FF-80-FBL801230-107-------39-7312-12001200550
451173RE.FF-100-FBL1001230-128-------35-7312-17001700670
451176RE.FF-125-FBL1251535-156-------37-7312-23002200850
451179RE.FF-150-FBL1502045-188-------56-10220-280030001690
451181RE.FF-80-FBF801230-107-------391207312-12001200730
451183RE.FF-100-FBF1001230-128-------351207312-17001700880
451186RE.FF-125-FBF1251535-156-------371207312-230022001000
451189RE.FF-150-FBF1502045-188-------5615610220-280030001980
* The static load value is characteristic of the wheel only without motion
Elesa StandardsMain dimensionsRolling resistanceDynamic carrying capacityWeight
CodeDescriptionDdl3HBLsb1l1b2l2b3Rd1d2[N][N]g
451301RE.FF-080-PBL-SST80123010710085975458060----12001200350
451306RE.FF-100-PBL-SST100123012810085975458060----17001700400
451311RE.FF-125-PBL-SST125153515610085975458060----23002200640
451201RE.FF-080-SBL-SST8012301071008597545806039---12001200610
451206RE.FF-100-SBL-SST10012301281008597545806035---17001700650
451211RE.FF-125-SBL-SST12515351561008597545806037---23002200810
451251RE.FF-080-SBF-SST8012301071008597545806039120--12001200780
451256RE.FF-100-SBF-SST10012301281008597545806035120--17001700830
451261RE.FF-125-SBF-SST12515351561008597545806037120--23002200950
451351RE.FF-080-FBL-SST801230107-------39-731212001200550
451353RE.FF-100-FBL-SST1001230128-------35-731217001700670
451356RE.FF-125-FBL-SST1251535156-------37-731223002200850
451361RE.FF-080-FBF-SST801230107-------39120731212001200550
451363RE.FF-100-FBF-SST1001230128-------35120731217001700770
451366RE.FF-125-FBF-SST1251535156-------37120731223002200860
Covering
Injected polyurethan, hardness 55 Shore D.

Wheel centre body
Polyamide-based technopolymer (PA). Resistant to solvents, oils and other chemicals.

Bore
Directly made into the centre.

Axle set
Calibrated precision tube. The tube serves as a spacer, is tightened to the bracket with screw and nut to a un predetermined torque value.
The wheel bore rotates onto the tube freely.

Standard executions
- RBL: wheel only.
- PBL: brakeless wheel and zinc-plated steel fixed plate bracket.
- SBL: brakeless wheel and zinc-plated steel turning plate bracket.
- SBF: wheel with brake and zinc-plated steel turning plate bracket.
- FBL: brakeless wheel and zinc-plated steel turning plate bracket with central pass-through hole.
- FBF: wheel with brake and zinc-plated steel turning plate bracket with central pass-through hole.
- PBL-SST: brakeless wheel and stainless steel fixed plate bracket.
- SBL-SST: brakeless wheel and stainless steel turning plate bracket.
- SBF-SST: wheel with brake and stainless steel turning plate bracket.
- FBL-SST: brakeless wheel and stainless steel turning plate bracket with central pass-through hole.
- FBF-SST: wheel with brake and stainless steel turning plate bracket with central pass-through hole.

Fixed plate bracket
Zinc-plated steel or stainless steel (SST version) plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.

Turning plate bracket
Zinc-plated steel or stainless steel (SST version) plate, the bracket is designed to withstand loads up to 4000N. The bracket load capacity is greater than the dynamic carrying capacity of the wheel assembly plus the bracket (see table), this is a further safety feature.
The presence of two ball turns and the direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability and very limited clearance (see fig. 1).
Does not require maintenance. It consists of:
1) fitting plate: electrolytically zinc-plated steel plate;
2) fork: electrolytically zinc-plated steel plate;
3) ball race ring: electrolytically zinc-plated steel plate;
4) central pin: incorporated in the plate, cold reflanged;
5) rotation system: dual grease-lubricated ring of ball;
6) dust seal: RAL 7015 dark grey technopolymer.

Front-actuated brake
Total brake that locks the wheel and bracket rotation.
The optimised dimensions and the retractible pedal ensure minimal space occupied and maximum actuation ease.
In order to optimise the wheel lock in both directions of rotation, the spring is fitted with a dual braking tooth. Hardened carbon steel or stainless steel (SST version) spring.

Applications
Excellent smoothness and elasticity features, good wear and tearing resistance.

Environmental conditions
Suitable for use in environments with the presence of atmospheric agents, alcohols and glycols; weak organic and mineral acids, water and saturated vapour.

Rolling resistance - force / load applied
The diagram shows the force to be applied to a wheel to keep it moving at the constant speed of 4 km/h, according to the applied load.
The intersection point with a 50N value is the maximum transportable load with a manually actuated 4-wheel trolley; in fact, 200N = 50N x 4 wheels is the maximum force that may be supported by the operator according to the regulations in force regarding work safety.

Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.

Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.

Injected polyurethan wheels
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA