GN 949-D
Spoked handwheels with revolving handle
GN 949-D - Spoked handwheels with revolving handle
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 949-D - Spoked handwheels with revolving handle
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsBoreHandleWeight
CodeDescriptionDLBd1d H8hHØRsg
GN.32012GN 949-100-B10-D10027.572010154518449255
GN.32017GN 949-100-B12-D10027.572012154518449240
GN.32022GN 949-125-B12-D12528.592412165521559440
GN.32027GN 949-125-B14-D12528.592414165521559438
GN.32032GN 949-140-B14-D14030.51028141871236211490
GN.32037GN 949-140-B16-D14030.51028161871236211490
GN.32042GN 949-160-B14-D16035.51131142071237111550
GN.32047GN 949-160-B16-D16035.51131162071237111550
Material
Cast stainless steel, turned rim, sandblasted matte surface.

Standard execution
H8 reamed hole.
Revolving handle in phenolic based (PF) Duroplast, black colour, glossy finish. Resistant to solvents, oils, greases and other chemical agents. Handle shank in AISI 304 stainless steel.

Special executions on request
Keyway in compliance with DIN 6885/1 P9 tolerance.

Spoked handwheels with revolving handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA