RH-TL.A3
Tubular handles
RH-TL.A3 - Tubular handles
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
RH-TL.A3 - Tubular handles
Login
To download or ask for , log-in and select directly a code.
Elesa-RohdeMain dimensionsMounting holesWeight
CodefLBhll2dpg
RHTL.A3-25.200.3720022025482620M815398
RHTL.A3-25.300.3730032025482620M815516
RHTL.A3-25.400.3740042025482620M815634
Tube
Extruded aluminium, fine ground surface, black colour anodised.

Handle shanks
Black anodised aluminium, semi-glossy finish.

Assembly
Tapped holes.

Special executions on request (For sufficient quantities)
- Stainless steel tube.
- Different lengths.
- Tubes and handle shanks in different colour combinations (black, natural).

Tubular handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA