
INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Spring pressure | Maximum tightening torque | Static load at breakage | Weight |
|---|
| Code | Description | d -0.15 -0.1 | d1 | L | D | l | l1 | l2 | s | Preload [N~] | Max. load [N~] | [Nm] | F [N] | g |
|---|
| 51601 | PMT.101-5-M10x1-A | 5 | M10x1 | 29 | 21 | 17 | 5 | 5 | 12 | 7 | 17 | 6 | 2300 | 13 |
| 51602 | PMT.101-6-M12x1,5-A | 6 | M12x1.5 | 35 | 25 | 20 | 6 | 6 | 14 | 9 | 24 | 10 | 3500 | 20 |
| 51611 | PMT.101-8-M16x1,5-A | 8 | M16x1.5 | 43 | 31 | 26 | 7 | 8 | 19 | 11 | 30 | 18 | 5900 | 25 |
| 51612 | PMT.101-10-M20x1,5-A | 10 | M20x1.5 | 48 | 31 | 33 | 10 | 10 | 22 | 19 | 45 | 25 | 7700 | 32 |
| 51621 | PMT.101-5-M10x1-AK | 5 | M10x1 | 29 | 21 | 17 | 5 | 5 | 12 | 7 | 17 | 6 | 2300 | 23 |
| 51622 | PMT.101-6-M12x1,5-AK | 6 | M12x1.5 | 35 | 25 | 20 | 6 | 6 | 14 | 9 | 24 | 10 | 3500 | 33 |
| 51631 | PMT.101-8-M16x1,5-AK | 8 | M16x1.5 | 43 | 31 | 26 | 7 | 8 | 19 | 11 | 30 | 18 | 5900 | 50 |
| 51632 | PMT.101-10-M20x1,5-AK | 10 | M20x1.5 | 48 | 31 | 33 | 10 | 10 | 22 | 19 | 45 | 25 | 7700 | 69 |
| Elesa Standards | Main dimensions | Spring pressure | Maximum tightening torque | Static load at breakage | Weight |
|---|
| Code | Description | d -0.15 -0.1 | d1 | L | D | l | l1 | l2 | s | Preload [N~] | Max. load [N~] | [Nm] | F [N] | g |
|---|
| 51651 | PMT.101-SST-5-M10x1-A | 5 | M10x1 | 29 | 21 | 17 | 5 | 5 | 12 | 6 | 15 | 6 | 1800 | 13 |
| 51652 | PMT.101-SST-6-M12x1,5-A | 6 | M12x1.5 | 35 | 25 | 20 | 6 | 6 | 14 | 8 | 21 | 10 | 2900 | 20 |
| 51661 | PMT.101-SST-8-M16x1,5-A | 8 | M16x1.5 | 43 | 31 | 26 | 7 | 8 | 19 | 9 | 26 | 18 | 4400 | 25 |
| 51662 | PMT.101-SST-10-M20x1,5-A | 10 | M20x1.5 | 48 | 31 | 33 | 10 | 10 | 22 | 17 | 40 | 25 | 6800 | 32 |
| 51671 | PMT.101-SST-5-M10x1-AK | 5 | M10x1 | 29 | 21 | 17 | 5 | 5 | 12 | 6 | 15 | 6 | 1800 | 23 |
| 51672 | PMT.101-SST-6-M12x1,5-AK | 6 | M12x1.5 | 35 | 25 | 20 | 6 | 6 | 14 | 8 | 21 | 10 | 2900 | 33 |
| 51681 | PMT.101-SST-8-M16x1,5-AK | 8 | M16x1.5 | 43 | 31 | 26 | 7 | 8 | 19 | 9 | 26 | 18 | 4400 | 50 |
| 51682 | PMT.101-SST-10-M20x1,5-AK | 10 | M20x1.5 | 48 | 31 | 33 | 10 | 10 | 22 | 17 | 40 | 25 | 6800 | 69 |
Threaded body
Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Plunger
Black-oxide hardened steel or AISI 303 stainless steel.
Suggested tolerance for matching hole = H7.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish. Resistant to solvents, oils, greases and other chemical agents.
Spring
AISI 302 stainless steel.
Locking nut
Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Standard executions
- PMT.101-A: black-oxide steel plunger, without locking nut.
- PMT.101-AK: black-oxide steel plunger, with locking nut (supplied not assembled).
- PMT.101-SST-A: AISI 303 stainless steel plunger, without locking nut, not magnetic.
- PMT.101-SST-AK: AISI 303 stainless steel plunger, with locking nut (supplied not assembled), not magnetic.
Features and applications
- Lightness and mechanical resistance of the product.
- The SUPER-technopolymer threaded body of the plunger offers a low friction factor to the plunger stroke; no lubricating maintenance is required.
- Anticorrosive material: suitable even in the presence of liquid or humidity (PMT.101-SST).
- Indexing plungers resist several cleaning cycles with solvents and other chemical agents, for this reason they are suitable for applications as in the pharmaceutical or food industry.
- The stop toothing (for the rest position), made out of SUPER-technopolymer, protects the device from seizure or wear.
Assembly instructions
Make sure that no machining residues are left on the threaded hole for the assembly of PMT.101 indexing plunger (see fig. 1).
Do not make any chamfering in the hole (see fig. 2).
SUPER-technopolymer product, according to Elesa technology, dimensions based on GN 617 standard in agreement with Otto Ganter GmbH & Co. KG.