PMT.100
SUPER-technopolymer indexing plungers
PMT.100 - SUPER-technopolymer indexing plungers
RoHS status
PMT.100 - SUPER-technopolymer indexing plungers
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsSpring pressureMaximum tightening torqueStatic load at breakageWeight
CodeDescriptiond -0.15 -0.1d1LDll1l2sPreload [N~]Max. load [N~][Nm]F [N]g
51501PMT.100-5-M10x1-A5M10x123211755127176230013
51502PMT.100-6-M12x1,5-A6M12x1.5282520661492410350020
51511PMT.100-8-M16x1,5-A 8M16x1.53531268819113018590025
51512PMT.100-10-M20x1,5-A10M20x1.5373133101022194525770032
51521PMT.100-5-M10x1-AK5M10x123211755127176230023
51522PMT.100-6-M12x1,5-AK6M12x1.5282520661492410350033
51531PMT.100-8-M16x1,5-AK8M16x1.53531268819113018590050
51532PMT.100-10-M20x1,5-AK10M20x1.5373133101022194525770069
Elesa StandardsMain dimensionsSpring pressureMaximum tightening torqueStatic load at breakageWeight
CodeDescriptiond -0.15 -0.1d1LDll1l2sPreload [N~]Max. load [N~][Nm]F [N]g
51551PMT.100-SST-5-M10x1-A5M10x123211755126156180013
51552PMT.100-SST-6-M12x1,5-A6M12x1.5282520661482110290020
51561PMT.100-SST-8-M16x1,5-A8M16x1.5353126881992618440025
51562PMT.100-SST-10-M20x1,5-A10M20x1.5373133101022174025680032
51571PMT.100-SST-5-M10x1-AK5M10x123211755126156180023
51572PMT.100-SST-6-M12x1,5-AK6M12x1.528.52520661482110290033
51581PMT.100-SST-8-M16x1,5-AK8M16x1.5353126881992618440050
51582PMT.100-SST-10-M20x1,5-AK10M20x1.5373133101022174025680069
Threaded body
Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour. Resistant to solvents, oils, greases and other chemical agents.

Plunger
Black-oxide hardened steel or AISI 303 stainless steel.
Suggested tolerance for matching hole = H7.

Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish. Resistant to solvents, oils, greases and other chemical agents.

Spring
AISI 302 stainless steel.

Locking nut
Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Standard executions
- PMT.100-A: black-oxide steel plunger, without locking nut.
- PMT.100-AK: black-oxide steel plunger, with locking nut (supplied not assembled).
- PMT.100-SST-A: AISI 303 stainless steel plunger, without locking nut, not magnetic.
- PMT.100-SST-AK: AISI 303 stainless steel plunger, with locking nut (supplied not assembled), not magnetic.

Features and applications
- Lightness and mechanical resistance of the product.
- The SUPER-technopolymer threaded body of the plunger offers a low friction factor to the plunger stroke; no lubricating maintenance is required.
- Anticorrosive material: suitable even in the presence of liquid or humidity (PMT.100-SST).
- Indexing plungers resist several cleaning cycles with solvents and other chemical agents, for this reason they are suitable for applications as in the pharmaceutical or food industry.

Assembly instructions
Make sure that no machining residues are left on the threaded hole for the assembly of PMT.100 indexing plunger (see fig. 1).
Do not make any chamfering in the hole (see fig. 2).


SUPER-technopolymer product, according to Elesa technology, dimensions based on GN 617 standard in agreement with Otto Ganter GmbH & Co. KG.

SUPER-technopolymer indexing plungers
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA