RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Mounting hole | Weight |
|---|
| Code | Description | D | L | d1 | d | h | g |
|---|
| 50702 | PLX.16-N4 | 16 | 15 | 8 | 4 | 10 | 3 |
| 50704 | PLX.16-N6 | 16 | 15 | 8 | 6 | 10 | 3 |
| 50712 | PLX.20-N5 | 20 | 18 | 12 | 5 | 12 | 6 |
| 50713 | PLX.20-N6 | 20 | 18 | 12 | 6 | 12 | 6 |
| 50723 | PLX.25-N6 | 25 | 23 | 14 | 6 | 16 | 10 |
| 50724 | PLX.25-N8 | 25 | 23 | 14 | 8 | 16 | 9 |
| 50734 | PLX.30-N8 | 30 | 28 | 15 | 8 | 19 | 14 |
| 50735 | PLX.30-N10 | 30 | 28 | 15 | 10 | 19 | 13 |
| 50744 | PLX.32-N8 | 32 | 29 | 18 | 8 | 17 | 23 |
| 50745 | PLX.32-N10 | 32 | 29 | 18 | 10 | 17 | 22 |
| 50754 | PLX.35-N8 | 35 | 33 | 19 | 8 | 24 | 27 |
| 50755 | PLX.35-N10 | 35 | 33 | 19 | 10 | 24 | 26 |
| 50765 | PLX.40-N10 | 40 | 37 | 22 | 10 | 18 | 42 |
| 50766 | PLX.40-N12 | 40 | 37 | 22 | 12 | 18 | 40 |
| 50776 | PLX.45-N12 | 45 | 43 | 22 | 12 | 28 | 60 |
| 50777 | PLX.45-N14 | 45 | 43 | 22 | 14 | 28 | 58 |
| 50786 | PLX.50-N12 | 50 | 46 | 26 | 12 | 30 | 76 |
| 50787 | PLX.50-N14 | 50 | 46 | 26 | 14 | 30 | 75 |
| 50788 | PLX.50-N16 | 50 | 46 | 26 | 16 | 30 | 73 |
Material
Phenolic based (PF) Duroplast. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, glossy finish.
Standard execution
Slightly cone-shaped plain blind hole. The coupling, by press-fit assembly on h9 tolerance drawn stock bars, is not affected by vibrations and prevents the handle from slipping off (see
Technical Data).
Assembly instructions
Fit the handle onto slight chamfered shaft end and push as far as possible by hand or by means of a small press. Alternatively it is possible to tap the handle with a plastic or wooden mallet until firmly in place. In this case we strongly recommend to use a cloth or other suitable soft material over the product to avoid any surface damage.
Special executions on request
RAL 3002 red colour.