INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Stroke | Holding force | Weight |
|---|
| Code | Description | a | b1 | b2 | b3 | b4 | d1 | h1 | h2 | l1 | m1 | r | s | w | FH [N] | g |
|---|
| GG.AS590 | MTS.1400-T2SX | 21 | 68 | 64 | 26.5 | 38 | M10 | 52 | 34.5 | 216 | 46 | 93-105 | 9.2 | 63 | 14000 | 930 |
| GG.AS595 | MTS.2800-T2SX | 27 | 80 | 80 | 32 | 50 | M12 | 65 | 43 | 257 | 55 | 102-123 | 12.7 | 78 | 30000 | 1708 |
Material
AISI 304 stainless steel.
Pin
AISI 303 stainless steel.
Pulling hook
AISI 303 stainless steel.
Oscillating pin and nuts
AISI 303 stainless steel.
Features and applications
All articulated joints are lubricated with special grease.
MTS. clamps ensure tight closing of any cover; they are suitable for use with high resistant torque thanks to high mechanical resistance of materials.
The position of the pulling hook can be adjusted according to specific applications.